JAJSCW3A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
For this design example, use the parameters listed in Table 14.
| PARAMETERS | VALUES |
|---|---|
| Driver supply voltage | 3 to 3.6 V |
| Driver input voltage | 0.8 to 3.3 V |
| Driver signaling rate | DC to 200 Mbps |
| Interconnect characteristic impedance | 100 Ω |
| Termination resistance (differential) | 100 Ω |
| Number of receiver nodes | 2 to 32 |
| Receiver supply voltage | 3 to 3.6 V |
| Receiver input voltage | 0 to (VCC – 0.8) V |
| Receiver signaling rate | DC to 200 Mbps |
| Ground shift between driver and receiver | ±1 V |