JAJSOV2R April 1998 – March 2023 SN74LV165A
PRODMIX
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
fmax | CL = 15 pF | 110 | 165 | 90 | 90 | MHz | |||||||
CL = 50 pF | 95 | 125 | 85 | 85 | |||||||||
tpd | CLK | QH or Q | CL = 15 pF | 6 | 9.9 | 1 | 11.5 | 1 | 11.5 | ns | |||
SH/ LD | 6 | 9.9 | 1 | 11.5 | 1 | 11.5 | |||||||
H | 6 | 9.9 | 1 | 10.5 | 1 | 10.5 | |||||||
tpd | CLK | QH or Q | CL = 50 pF | 7.7 | 11.9 | 1 | 13.5 | 1 | 13.5 | ns | |||
SH/ LD | 7.7 | 11.9 | 1 | 13.5 | 1 | 13.5 | |||||||
H | 7.6 | 11 | 1 | 12.5 | 1 | 12.5 |