JAJSS65 November 2023 SN74LV4T00-EP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < -0.5 V | -20 | mA | |
IOK | Output clamp current | VO < -0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous output current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature | -65 | 150 | °C |