JAJSHV8L July 2002 – August 2019 SN74LVC1G18
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The inputs and outputs to this device have negative clamping diodes only as depicted in Figure 5.
CAUTION
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 5. Electrical Placement of Clamping Diodes for Each Input and Output