JAJSN82B June 2011 – October 2021 SN74LVC2G66-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | VCC | TYP | UNIT |
---|---|---|---|---|---|---|
Frequency response (switch on) | A or B | B or A | CL = 50 pF, RL = 600 Ω, fin = sine wave (see Figure 8-5) | 1.65 V | 35 | MHz |
2.3 V | 120 | |||||
3 V | 175 | |||||
4.5 V | 195 | |||||
CL = 5 pF, RL = 50 Ω, fin = sine wave (see Figure 8-5) | 1.65 V | >300 | ||||
2.3 V | >300 | |||||
3 V | >300 | |||||
4.5 V | >300 | |||||
Crosstalk(1) (between switches) | A or B | B or A | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see Figure 8-6) | 1.65 V | –58 | dB |
2.3 V | –58 | |||||
3 V | –58 | |||||
4.5 V | –58 | |||||
CL = 5 pF, RL = 50 Ω, fin = 1 MHz (sine wave) (see Figure 8-6) | 1.65 V | –42 | ||||
2.3 V | –42 | |||||
3 V | –42 | |||||
4.5 V | –42 | |||||
Crosstalk (control input to signal output) | C | A or B | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (square wave) (see Figure 8-7) | 1.65 V | 35 | mV |
2.3 V | 50 | |||||
3 V | 70 | |||||
4.5 V | 100 | |||||
Feedthrough attenuation (switch off) | A or B | B or A | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see Figure 8-8) | 1.65 V | –58 | dB |
2.3 V | –58 | |||||
3 V | –58 | |||||
4.5 V | –58 | |||||
CL = 5 pF, RL = 50 Ω, fin = 1 MHz (sine wave) (see Figure 8-8) | 1.65 V | –42 | ||||
2.3 V | –42 | |||||
3 V | –42 | |||||
4.5 V | –42 | |||||
Sine-wave distortion | A or B | B or A | CL = 50 pF, RL = 10 kΩ, fin = 1 kHz (sine wave) (see Figure 8-9) | 1.65 V | 0.1% | |
2.3 V | 0.025% | |||||
3 V | 0.015% | |||||
4.5 V | 0.01% | |||||
CL = 50 pF, RL = 10 kΩ, fin = 10 kHz (sine wave) (see Figure 8-9) | 1.65 V | 0.15% | ||||
2.3 V | 0.025% | |||||
3 V | 0.015% | |||||
4.5 V | 0.01% |