JAJSSZ4C March   1993  – February 2024 SN75ALS1177 , SN75ALS1178

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Driver Section
      1. 5.4.1 Electrical Characteristics
      2. 5.4.2 Switching Characteristics
    5. 5.5 Receiver Section
      1. 5.5.1 Electrical Characteristics
      2. 5.5.2 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Device Functional Modes
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 ドキュメントの更新通知を受け取る方法
    3. 8.3 サポート・リソース
    4. 8.4 Trademarks
    5. 8.5 静電気放電に関する注意事項
    6. 8.6 用語集
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • NS|16
  • N|16
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage, (see (2)) 7 V
VI Input voltage, (DE, RE, and D inputs) 7 V
VO Output voltage range, drivers –9 14 V
Input voltage range, receiver –14 14 V
Receiver differential-input voltage range, (see (3) ) –14 14 V
Receiver low-level output current 50 mA
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds 260 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential input voltage, are with respect to the network ground terminal.
Differential input voltage is measured at the noninverting terminal with respect to the inverting terminal.