JAJSSZ4C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | VO = 2.7V, | IO = -0.4mA | 0.2 | V | |||
VIT- | Negative-going input threshold voltage | VO = 0.5V, | IO = 8mA | -0.2 (2) | V | |||
Vhys | Input hysteresis voltage (VIT+ - VIT-) | 50 | mV | |||||
VIK | Enable input clamp voltage | SN75ALS1177 | II = -18mA | -1.5 | V | |||
VOH | High-level output voltage | VID = 200mV, IOH = -400μA, See Figure 6-2 | 2.7 | V | ||||
VOL | Low-level output voltage | VID = 200mV, IOL = 8mA, See Figure 6-2 | 0.45 | V | ||||
IOZ | High-impedance-state output current | SN75ALS1177 | VO = 0.4V to 2.4V | ±20 | μA | |||
II | Line input current (see Note 6) | Other input at 0V | VI = 12V | 1 | mA | |||
VI = -7V | -0.8 | |||||||
IIH | High-level input current, RE | SN75ALS1177 | VIH = 2.7V | 20 | μA | |||
IIL | Low-level input current, RE | SN75ALS1177 | VIL = 0.4V | -100 | μA | |||
ri | Input resistance | 12 | kΩ | |||||
IOS | Short-circuit output current | VO = 0V, | See Note 7 | -15 | -85 | mA | ||
ICC | Supply current (total package) | No load, | outputs enabled | 35 | 50 | mA |