JAJSSZ5G March 1993 – February 2024 SN65C1167 , SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range(2) | –0.5 | 7 | V | |
VI | Input voltage range | Driver | –0.5 | VCC + 0.5 | V |
A or B, Receiver | –11 | 14 | |||
VID | Differential input voltage range(3) | Receiver | –14 | 14 | V |
VO | Output voltage range | Driver | –0.5 | 7 | V |
IIK or IOK | Clamp current range | Driver | ±20 | mA | |
IO | Output current range | Driver | ±150 | mA | |
Receiver | ±25 | ||||
ICC | Supply current | 200 | mA | ||
GND current | −200 | mA | |||
TJ | Operating virtual junction temperature | 150 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |