JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
|---|---|---|---|---|
| D7 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
| D6-D3 | ASI1_DIN_PATH | R/W | 1100 | ASI1_DIN input from
0000: GPIO1 0001: GPIO2 0010: GPIO3 0011: GPIO4 0100: GPIO5 0101: GPIO6 0110: GPIO7 0111: GPIO8 1000: GPIO9 1001: GPIO10 1010: Reserved 1011: Reserved 1100: GPI1 (Preferred pin usage) 1101: GPI2 1110: GPI3 1111: Reserved |
| D2 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
| D1-D0 | ASI1_DOUT_PATH | R/W | 00 | ASI1_DOUT output from
00: Direct DOUT path (pin to pin loopback disabled) 01: ASI1_DIN ( Pin to Pin Loopback ) 10: ASI2_DIN ( Pin to Pin Loopback ) 11: Reserved |