JAJSD19B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
|---|---|---|---|---|
| D7-D5 | ASI2A_INTERFACE | R/W | 000 | ASI2 ADC interface is (This register control is valid only if D0 = 1)
000: I2S 001: DSP 010: Right Justified (RJF). Non-zero values of ASI2_OFFSET not supported. 011: Left Justified (LJF) 100: MonoPCM 101-111: Reserved |
| D4-D3 | ASI2A_WORD_LEN | R/W | 00 | ASI2 ADC word length is (This register control is valid only if D0 = 1)
00: 16 bits 01: 20 bits 10: 24 bits 11: 32 bits |
| D2-D1 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
| D0 | ASI2A_USE_DAC | R/W | 0 | ASI2 ADC uses
0: the same Interface type and word length as DAC side as in B0_P1_R1 1: the Interface type and word length from B0_P1_R2[7:3] |