JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 23 | 0x17 | PDDV7 | PDDV6 | PDDV5 | PDDV4 | PDDV3 | PDDV2 | PDDV1 | PDDV0 |
| Reset Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| PDDV[7:0] | PLL D (LSB) | ||||||||
| Least-significant 8 bits to set the D part of the overall PLL multiplication factor J.D * R. | |||||||||
| Default value: 00000000 | |||||||||
| 0 (in decimal): D=0000 | |||||||||
| 1 (in decimal): D=0001 | |||||||||
| ... | |||||||||
| 9999 (in decimal): D=9999 | |||||||||
| others: Prohibited (do not set) | |||||||||