JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 91 | 0x5B | RSV | DTFS2 | DTFS1 | DTFS0 | DTSR3 | DTSR2 | DTSR1 | DTSR0 |
| Reset Value | |||||||||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| DTFS[2:0] | Detected FS (Read Only) | ||||||||
| These bits indicate the currently detected audio sampling rate. | |||||||||
| 000: Error (Out of valid range) | |||||||||
| 001: 8 kHz | |||||||||
| 010: 16 kHz | |||||||||
| 011: 32-48 kHz | |||||||||
| 100: 88.2-96 kHz | |||||||||
| 101: 176.4-192 kHz | |||||||||
| 110: 384 kHz | |||||||||
| DTSR[3:0] | Detected SCK Ratio (Read Only) | ||||||||
| These bits indicate the currently detected SCK ratio. Note that even if the SCK ratio is not indicated as error, clock error might still be flagged due to incompatible combination with the sampling rate. Specifically the SCK ratio must be high enough to allow enough DSP cycles for minimal audio processing when PLL is disabled. The absolute SCK frequency must also be lower than 50 MHz. | |||||||||
| 0000: Ratio error (The SCK ratio is not allowed) | |||||||||
| 0001: SCK = 32 FS | |||||||||
| 0010: SCK = 48 FS | |||||||||
| 0011: SCK = 64 FS | |||||||||
| 0100: SCK = 128 FS | |||||||||
| 0101: SCK = 192 FS | |||||||||
| 0110: SCK = 256 FS | |||||||||
| 0111: SCK = 384 FS | |||||||||
| 1000: SCK = 512 FS | |||||||||
| 1001: SCK = 768 FS | |||||||||
| 1010: SCK = 1024 FS | |||||||||
| 1011: SCK = 1152 FS | |||||||||
| 1100: SCK = 1536 FS | |||||||||
| 1101: SCK = 2048 FS | |||||||||
| 1110: SCK = 3072 FS | |||||||||