JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 66 | 0x42 | ADLY7 | ADLY6 | ADLY5 | ADLY4 | ADLY3 | ADLY2 | ADLY1 | ADLY0 |
| Reset Value | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | |
| ADLY[7:0] | AMUTE Delay | ||||||||
| These bits control the delay before the complete digital mute to the assertion of analog mute. This is to allow the non-mute audio samples to completely flow out through analog parts before the assertion of the analog mute. | |||||||||
| Default value: 00010100 | |||||||||
| 00000000: No delay | |||||||||
| 00000001: 1 LRCK delay | |||||||||
| 00000010: 2 LRCK delay | |||||||||
| ... | |||||||||
| 11111111: 255 LRCK delay | |||||||||