JAJSM72A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For the system which does not require the advanced flexiblity of the I2C registers control or does not have an avaliable I2C host controller, the TAS5828M can be used in Hardware Control Mode. Then the device operates in Hardware mode default configurations and any change is accomplished via the Hardware control pins. The audio performance between Hardware and Software Control mode with same configuration is identical, however more features are accessible under Software Control Mode through registers.
Several I/O's on the TAS5828M need to be took into consideration during schematic design for desired startup settings. The method going into Hardware Control Mode is to pull high HW_MODE pin13 to DVDD.
The TAS5828M default Hardware configuration with optimized audio, thermal and BOM is BTL mode, 768-kHz switching frequency, 1 SPW mode, 175 kHz Class D amplifier loop bandwidth, 29.5 Vp/FS analog gain, CBC threshold with 80% of OCP threshold. It requires the HW_SEL0 pin 5 and HW_SEL1 pin 6 directly tied low GND.
Pin Configuration | Analog Gain | H-Bridge Output Configuration |
---|---|---|
0 Ω to GND | 29.5 VP/FS | BTL |
1 kΩ to GND | 20.9 VP/FS | BTL |
4.7 kΩ to GND | 14.7 VP/FS | BTL |
15 kΩ to GND | 7.4 VP/FS | BTL |
33 kΩ to DVDD | 7.4 VP/FS | PBTL |
6.8 kΩ to DVDD | 14.7 VP/FS | PBTL |
1.5 kΩ to DVDD | 20.9 VP/FS | PBTL |
0 Ω to DVDD | 29.5 VP/FS | PBTL |
Pin Configuration | FSW&Class D Loop Bandwidth | Cycle By Cycle Current Limit Threshold | Spread Spectrum | Modulation |
---|---|---|---|---|
0 Ω to GND | 768 kHz FSW, 175 kHz BW | CBC Threshold = 80% OCP | Disable | 1SPW |
1 kΩ to GND | 768 kHz FSW, 175 kHz BW | CBC Disable | Disable | 1SPW |
4.7 kΩ to GND | 768 kHz FSW, 175 kHz BW | CBC Threshold = 40% OCP | Disable | 1SPW |
15 kΩ to GND | 768 kHz FSW, 175 kHz BW | CBC Threshold = 60% OCP | Disable | 1SPW |
33 kΩ to DVDD | 480 kHz FSW, 100 kHz BW | CBC Disable | Enable | BD |
6.8 kΩ to DVDD | 480 kHz FSW, 100 kHz BW | CBC Threshold = 80% OCP | Enable | BD |
1.5 kΩ to DVDD | 480 kHz FSW, 100 kHz BW | CBC Threshold = 40% OCP | Enable | BD |
0 Ω to DVDD | 480 kHz FSW, 100 kHz BW | CBC Threshold = 60% OCP | Enable | BD |
BTL Mode, FSW = 768 kHz, 1 SPW Modulation, 175 kHz Loop Bandwidth, CBC Threshold = 80% OCP, Analog Gain = 29.5 VP/FS, Spread spectrum disable.
PBTL Mode, FSW = 768 kHz, 1 SPW Modulation, 175 kHz Loop Bandwidth, CBC Threshold = 80% OCP, Analog Gain = 29.5 VP/FS, Spread spectrum disable.