JAJSGL6C June 2013 – January 2024 TCA9617A
PRODUCTION DATA
Multiple TCA9617As can be connected in series as long as the A side is connected to the B side. I2C bus target devices can be connected to any of the bus segments. The number of devices that can be connected in series is limited by repeater delay/time-of-flight considerations on the maximum bus speed requirements.