JAJSGL6C June 2013 – January 2024 TCA9617A
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay | SDAB, SCLB |
SDAA, SCLA |
35 |
90 |
ns | ||
tPLH | Propagation delay | SDAA, SCLA |
SDAB, SCLB |
VCCB ≤ 3V | 50 | 137 | ns | |
tPLH | Propagation delay | SDAA, SCLA |
SDAB, SCLB |
VCCB > 3V | 59 | 250 | ns | |
tPHL | Propagation delay | SDAB, SCLB |
SDAA, SCLA |
32 | 144 | ns | ||
tPHL | Propagation delay | SDAA, SCLA |
SDAB, SCLB |
28 | 140 | ns | ||
tTLH(4) | Transition time |
B side |
30% |
70% |
88 |
ns | ||
A side |
37 | |||||||
tTHL | Transition time |
B side |
70% |
30% |
5.40 |
32 | ns | |
A side |
1.40 |
40 | ||||||
tsu,en(5) | Setup time, EN high before Start condition |
100 | ns |