JAJSGL6C June 2013 – January 2024 TCA9617A
PRODUCTION DATA
For VCCA, an 0.8V to 5.5V power supply is required. For VCCB, a 2.2V to 5.5V power supply is required.
VCCB can always be higher than VCCA. VCCB cannot be lower than VCCA even when the device is disabled. During power-up, VCCB must rise before VCCA.
Standard decoupling capacitors are recommended. These capacitors typically range from 0.1µF to 1µF, but the value of the capacitance depends on the frequencies of noise from the power supply.