JAJSOV5A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
The TCAN1462-Q1 transceiver is designed to operate with a main VCC input voltage supply range between 4.5 V and 5.5 V. The TCAN1462V-Q1 implements an I/O level shifting supply input, VIO, designed for a range between 1.8 V and 5.5 V. Both supply inputs must be well regulated. A decoupling capacitance, typically 100 nF, should be placed near the CAN transceiver main VCC supply pin in addition to bypass capacitors. A decoupling capacitor, typically 100 nF, should be placed near the CAN transceiver VIO supply pin in addition to bypass capacitors.