JAJSOV5A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current normal mode |
Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open See Figure 9-1 |
45 | 70 | mA | |
Dominant | TXD = 0 V, STB = 0 V RL = 50 Ω, CL = open See Figure 9-1 |
49 | 80 | mA | |||
Recessive | TXD = VIO, STB = 0 V RL = 50 Ω, CL = open See Figure 9-1 |
4.5 | 8 | mA | |||
Dominant with bus fault | TXD = 0 V, STB = 0 V CANH = CANL = ±25 V RL = open, CL = open See Figure 9-1 |
130 | mA | ||||
Supply current standby mode (devices with VIO ) | TXD = STB = VIO , RL = 50 Ω, CL = open, Tj <= 85 °C, See Figure 9-1 | 0.6 | µA | ||||
TXD = STB = VIO , RL = 50 Ω, CL = open, Tj <= 125 °C, See Figure 9-1 | 0.2 | 2 | |||||
TXD = STB = VIO , RL = 50 Ω, CL = open, Tj <= 150 °C, See Figure 9-1 | 5 | ||||||
Supply current standby mode (devices without VIO ) | TXD = STB = VCC , RL = 50 Ω, CL = open, Tj <= 85 °C, See Figure 9-1 | 14 | |||||
TXD = STB = VCC , RL = 50 Ω, CL = open, Tj <= 125 °C, See Figure 9-1 | 16 | µA | |||||
TXD = STB = VCC , RL = 50 Ω, CL = open, Tj <= 150 °C, See Figure 9-1 | 21 | ||||||
IIO Devices with VIO |
IO supply current normal mode |
Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open RXD floating |
125 | 300 | µA | |
Recessive | TXD = VIO, STB = 0 V RL = 60 Ω, CL = open RXD floating |
25 | 48 | µA | |||
IO supply current standby mode | TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, Tj <= 85 °C |
13.5 | µA | ||||
TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, Tj <= 125 °C |
8.5 | 15 | |||||
TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, Tj <= 150 °C |
16 | ||||||
UVCC(R) | Undervoltage detection VCC rising | Ramp up | 4.2 | 4.4 | V | ||
UVCC(F) | Undervoltage detection on VCC falling | Ramp down | 3.5 | 4 | V | ||
UVIO(R) | Undervoltage detection VIO rising (Devices with VIO) | Ramp up | 1.6 | 1.65 | V | ||
UVIO(F) | Undervoltage detection on VIO falling (Devices with VIO) | Ramp down | 1.4 | 1.5 | V |