JAJSOV5A February 2022 – June 2022 TCAN1462-Q1 , TCAN1462V-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | System level electrostatic discharge | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605 Powered contact discharge |
±8000 | V |
SAE J2962-2 per ISO 10605 Powered air discharge |
±15000 | V | |||
IEC 62228-3 per ISO 10605 | ±8000 | V | |||
VTran | ISO 7637-2 Transient immunity(1) | Pulse 1 | –100 | V | |
Pulse 2a | 75 | V | |||
Pulse 3a | –150 | V | |||
Pulse 3b | 100 | V | |||
Direct capacitor coupling, SAE J2962-2 per ISO 7637-3(2) |
DCC slow transient pulse | ±30 | V |