JAJSGK9F December 2015 – May 2019
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | tsu(RXD-RX_CLK) | Setup time, receive selected signals valid before miin_rxclk | 8 | ns | |
| tsu(RX_DV-RX_CLK) | |||||
| tsu(RX_ER-RX_CLK) | |||||
| 2 | th(RX_CLK-RXD) | Hold time, receive selected signals valid after miin_rxclk | 8 | ns | |
| th(RX_CLK-RX_DV) | |||||
| th(RX_CLK-RX_ER) |
Figure 7-47 GMAC Receive Interface Timing MIIn operation Table 7-70 and Figure 7-48 present timing requirements for GMAC MIIn Transmit 10/100Mbit/s.