JAJSGK9F December 2015 – May 2019 TDA2HG , TDA2SG , TDA2SX
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Device includes 3 Video Input Ports (VIP).
Table 7-3, Figure 7-4 and Figure 7-5 present timings and switching characteristics of the VIPs.
CAUTION
The IO timings provided in this section are applicable for all combinations of signals for vin1, vin5 and vin6. However, the timings are only valid for vin2, vin3, and vin4 if signals within a single IOSET are used. The IOSETs are defined in the Table 7-4.
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| V1 | tc(CLK) | Cycle time, vinx_clki (3)(5) | 6.06 (1) | ns | ||
| V2 | tw(CLKH) | Pulse duration, vinx_clki high (3)(5) | 0.45*P (2) | ns | ||
| V3 | tw(CLKL) | Pulse duration, vinx_clki low (3)(5) | 0.45*P (2) | ns | ||
| V4 | tsu(CTL/DATA-CLK) | Input setup time, Control (vinx_dei, vinx_vsynci, vinx_fldi, vinx_hsynci) and Data (vinx_dn) valid to vinx_clki transition (3)(4)(5) | vin1x, vin2x | 2.93 | ns | |
| vin5x, vin6x | 3.11 | ns | ||||
| vin3x, vin4x | 3.11 | ns | ||||
| V5 | th(CLK-CTL/DATA) | Input hold time, Control (vinx_dei, vinx_vsynci, vinx_fldi, vinx_hsynci) and Data (vinx_dn) valid from vinx_clki transition (3)(4)(5) | -0.05 | ns |
Figure 7-4 Video Input Ports clock signal
Figure 7-5 Video Input Ports timings In Table 7-4, Table 7-5 and Table 7-6 are presented the specific groupings of signals (IOSET) for use with vin2, vin3, and vin4.
| Signals | IOSET1 | IOSET2 | IOSET3 | |||
|---|---|---|---|---|---|---|
| BALL | MUX | BALL | MUX | BALL | MUX | |
| vin2a | ||||||
| vin2a_d0 | F2 | 0 | F2 | 0 | U4 | 4 |
| vin2a_d1 | F3 | 0 | F3 | 0 | V2 | 4 |
| vin2a_d2 | D1 | 0 | D1 | 0 | Y1 | 4 |
| vin2a_d3 | E2 | 0 | E2 | 0 | W9 | 4 |
| vin2a_d4 | D2 | 0 | D2 | 0 | V9 | 4 |
| vin2a_d5 | F4 | 0 | F4 | 0 | U5 | 4 |
| vin2a_d6 | C1 | 0 | C1 | 0 | V5 | 4 |
| vin2a_d7 | E4 | 0 | E4 | 0 | V4 | 4 |
| vin2a_d8 | F5 | 0 | F5 | 0 | V3 | 4 |
| vin2a_d9 | E6 | 0 | E6 | 0 | Y2 | 4 |
| vin2a_d10 | D3 | 0 | D3 | 0 | U6 | 4 |
| vin2a_d11 | F6 | 0 | F6 | 0 | U3 | 4 |
| vin2a_d12 | D5 | 0 | D5 | 0 | - | - |
| vin2a_d13 | C2 | 0 | C2 | 0 | - | - |
| vin2a_d14 | C3 | 0 | C3 | 0 | - | - |
| vin2a_d15 | C4 | 0 | C4 | 0 | - | - |
| vin2a_d16 | B2 | 0 | B2 | 0 | - | - |
| vin2a_d17 | D6 | 0 | D6 | 0 | - | - |
| vin2a_d18 | C5 | 0 | C5 | 0 | - | - |
| vin2a_d19 | A3 | 0 | A3 | 0 | - | - |
| vin2a_d20 | B3 | 0 | B3 | 0 | - | - |
| vin2a_d21 | B4 | 0 | B4 | 0 | - | - |
| vin2a_d22 | B5 | 0 | B5 | 0 | - | - |
| vin2a_d23 | A4 | 0 | A4 | 0 | - | - |
| vin2a_hsync0 | G1 | 0 | G1 | 0 | U7 | 4 |
| vin2a_vsync0 | G6 | 0 | G6 | 0 | V6 | 4 |
| vin2a_de0 | G2 | 0 | - | - | V7 | 4 |
| vin2a_fld0 | H7 | 0 | G2 | 1 | W2 | 4 |
| vin2a_clk0 | E1 | 0 | E1 | 0 | V1 | 4 |
| vin2b | ||||||
| vin2b_clk1 | H7 | 2 | H7 | 2 | AB5 | 4 |
| vin2b_de1 | - | - | G2 | 3 | AB8 | 4 |
| vin2b_fld1 | G2 | 2 | - | - | - | - |
| vin2b_d0 | A4 | 2 | A4 | 2 | AD6 | 4 |
| vin2b_d1 | B5 | 2 | B5 | 2 | AC8 | 4 |
| vin2b_d2 | B4 | 2 | B4 | 2 | AC3 | 4 |
| vin2b_d3 | B3 | 2 | B3 | 2 | AC9 | 4 |
| vin2b_d4 | A3 | 2 | A3 | 2 | AC6 | 4 |
| vin2b_d5 | C5 | 2 | C5 | 2 | AC7 | 4 |
| vin2b_d6 | D6 | 2 | D6 | 2 | AC4 | 4 |
| vin2b_d7 | B2 | 2 | B2 | 2 | AD4 | 4 |
| vin2b_hsync1 | G1 | 3 | G1 | 3 | AC5 | 4 |
| vin2b_vsync1 | G6 | 3 | G6 | 3 | AB4 | 4 |
| Signals | IOSET1 | IOSET2 | IOSET3 | IOSET4 | ||||
|---|---|---|---|---|---|---|---|---|
| BALL | MUX | BALL | MUX | BALL | MUX | BALL | MUX | |
| vin3a | ||||||||
| vin3a_d0 | M6 | 2 | AF1 | 6 | AF1 | 6 | B7 | 4 |
| vin3a_d1 | M2 | 2 | AE3 | 6 | AE3 | 6 | B8 | 4 |
| vin3a_d2 | L5 | 2 | AE5 | 6 | AE5 | 6 | A7 | 4 |
| vin3a_d3 | M1 | 2 | AE1 | 6 | AE1 | 6 | A8 | 4 |
| vin3a_d4 | L6 | 2 | AE2 | 6 | AE2 | 6 | C9 | 4 |
| vin3a_d5 | L4 | 2 | AE6 | 6 | AE6 | 6 | A9 | 4 |
| vin3a_d6 | L3 | 2 | AD2 | 6 | AD2 | 6 | B9 | 4 |
| vin3a_d7 | L2 | 2 | AD3 | 6 | AD3 | 6 | A10 | 4 |
| vin3a_d8 | L1 | 2 | B2 | 6 | B2 | 6 | E8 | 4 |
| vin3a_d9 | K2 | 2 | D6 | 6 | D6 | 6 | D9 | 4 |
| vin3a_d10 | J1 | 2 | C5 | 6 | C5 | 6 | D7 | 4 |
| vin3a_d11 | J2 | 2 | A3 | 6 | A3 | 6 | D8 | 4 |
| vin3a_d12 | H1 | 2 | B3 | 6 | - | - | A5 | 4 |
| vin3a_d13 | J3 | 2 | B4 | 6 | - | - | C6 | 4 |
| vin3a_d14 | H2 | 2 | B5 | 6 | - | - | C8 | 4 |
| vin3a_d15 | H3 | 2 | A4 | 6 | - | - | C7 | 4 |
| vin3a_d16 | R6 | 2 | - | - | - | - | F11 | 4 |
| vin3a_d17 | T9 | 2 | - | - | - | - | G10 | 4 |
| vin3a_d18 | T6 | 2 | - | - | - | - | F10 | 4 |
| vin3a_d19 | T7 | 2 | - | - | - | - | G11 | 4 |
| vin3a_d20 | P6 | 2 | - | - | - | - | E9 | 4 |
| vin3a_d21 | R9 | 2 | - | - | - | - | F9 | 4 |
| vin3a_d22 | R5 | 2 | - | - | - | - | F8 | 4 |
| vin3a_d23 | P5 | 2 | - | - | - | - | E7 | 4 |
| vin3a_hsync0 | N7 | 2 | N7 | 2 | B5 | 5 | C11 | 4 |
| vin3a_vsync0 | R4 | 2 | R4 | 2 | A4 | 5 | E11 | 4 |
| vin3a_de0 | N9 | 2 | N9 | 2 | B3 | 5 | B10 | 4 |
| vin3a_fld0 | P9 | 2 | P9 | 2 | B4 | 5 | D11 | 4 |
| vin3a_clk0 | P1 | 2 | AH7 | 6 | AH7 | 6 | B11 | 4 |
| vin3b | ||||||||
| vin3b_clk1 | P7 | 6 | M4 | 4 | - | - | - | - |
| vin3b_de1 | N6 | 6 | N6 | 6 | - | - | - | - |
| vin3b_fld1 | M4 | 6 | - | - | - | - | - | - |
| vin3b_d0 | K7 | 6 | K7 | 6 | - | - | - | - |
| vin3b_d1 | M7 | 6 | M7 | 6 | - | - | - | - |
| vin3b_d2 | J5 | 6 | J5 | 6 | - | - | - | - |
| vin3b_d3 | K6 | 6 | K6 | 6 | - | - | - | - |
| vin3b_d4 | J7 | 6 | J7 | 6 | - | - | - | - |
| vin3b_d5 | J4 | 6 | J4 | 6 | - | - | - | - |
| vin3b_d6 | J6 | 6 | J6 | 6 | - | - | - | - |
| vin3b_d7 | H4 | 6 | H4 | 6 | - | - | - | - |
| vin3b_hsync1 | H5 | 6 | H5 | 6 | - | - | - | - |
| vin3b_vsync1 | H6 | 6 | H6 | 6 | - | - | - | - |
| Signals | IOSET1 | IOSET2 | IOSET3 | |||
|---|---|---|---|---|---|---|
| BALL | MUX | BALL | MUX | BALL | MUX | |
| vin4a | ||||||
| vin4a_d0 | R6 | 4 | B7 | 3 | B14 | 8 |
| vin4a_d1 | T9 | 4 | B8 | 3 | J14 | 8 |
| vin4a_d2 | T6 | 4 | A7 | 3 | G13 | 8 |
| vin4a_d3 | T7 | 4 | A8 | 3 | J11 | 8 |
| vin4a_d4 | P6 | 4 | C9 | 3 | E12 | 8 |
| vin4a_d5 | R9 | 4 | A9 | 3 | F13 | 8 |
| vin4a_d6 | R5 | 4 | B9 | 3 | C12 | 8 |
| vin4a_d7 | P5 | 4 | A10 | 3 | D12 | 8 |
| vin4a_d8 | U2 | 4 | E8 | 3 | E15 | 8 |
| vin4a_d9 | U1 | 4 | D9 | 3 | A20 | 8 |
| vin4a_d10 | P3 | 4 | D7 | 3 | B15 | 8 |
| vin4a_d11 | R2 | 4 | D8 | 3 | A15 | 8 |
| vin4a_d12 | K7 | 4 | A5 | 3 | D15 | 8 |
| vin4a_d13 | M7 | 4 | C6 | 3 | B16 | 8 |
| vin4a_d14 | J5 | 4 | C8 | 3 | B17 | 8 |
| vin4a_d15 | K6 | 4 | C7 | 3 | A17 | 8 |
| vin4a_d16 | - | - | F11 | 3 | C18 | 8 |
| vin4a_d17 | - | - | G10 | 3 | A21 | 8 |
| vin4a_d18 | - | - | F10 | 3 | G16 | 8 |
| vin4a_d19 | - | - | G11 | 3 | D17 | 8 |
| vin4a_d20 | - | - | E9 | 3 | AA3 | 8 |
| vin4a_d21 | - | - | F9 | 3 | AB9 | 8 |
| vin4a_d22 | - | - | F8 | 3 | AB3 | 8 |
| vin4a_d23 | - | - | E7 | 3 | AA4 | 8 |
| vin4a_hsync0 | R3/P7 | 4 / 4 | C11 | 3 | E21 | 8 |
| vin4a_vsync0 | T2/N1 | 4 / 4 | E11 | 3 | F20 | 8 |
| vin4a_de0 | H6/P7 | 4 / 5 | B10 | 3 | C23 | 8 |
| vin4a_fld0 | P9/J7 | 4 / 4 | D11 | 3 | F21 | 8 |
| vin4a_clk0 | P4 | 4 | B11 | 3 | B26 | 8 |
| vin4b | ||||||
| vin4b_clk1 | N9 | 6 | V1 | 5 | - | - |
| vin4b_de1 | P9 | 6 | V7 | 5 | - | - |
| vin4b_fld1 | P4 | 6 | W2 | 5 | - | - |
| vin4b_d0 | R6 | 6 | U4 | 5 | - | - |
| vin4b_d1 | T9 | 6 | V2 | 5 | - | - |
| vin4b_d2 | T6 | 6 | Y1 | 5 | - | - |
| vin4b_d3 | T7 | 6 | W9 | 5 | - | - |
| vin4b_d4 | P6 | 6 | V9 | 5 | - | - |
| vin4b_d5 | R9 | 6 | U5 | 5 | - | - |
| vin4b_d6 | R5 | 6 | V5 | 5 | - | - |
| vin4b_d7 | P5 | 6 | V4 | 5 | - | - |
| vin4b_hsync1 | N7 | 6 | U7 | 5 | - | - |
| vin4b_vsync1 | R4 | 6 | V6 | 5 | - | - |
NOTE
To configure the desired Manual IO Timing Mode the user must follow the steps described in section "Manual IO Timing Modes" of the Device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information please see the Control Module Chapter in the Device TRM.
Manual IO Timings Modes must be used to ensure some IO timings for VIP1. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-7Manual Functions Mapping for VIP1 for a definition of the Manual modes.
Table 7-7 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP1_MANUAL1 | VIP1_MANUAL2 | CFG REGISTER | MUXMODE | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 0 | 1 | 2 | 3 | 4 | |||
| U3 | RMII_MHZ_50_CLK | 1621 | 614 | 2018 | 279 | CFG_RMII_MHZ_50_CLK_IN | - | - | - | - | vin2a_d11 |
| N6 | gpmc_ben0 | 1756 | 1019 | 2235 | 494 | CFG_GPMC_BEN0_IN | - | - | - | vin1b_hsync1 | - |
| M4 | gpmc_ben1 | 1684 | 1107 | 2198 | 568 | CFG_GPMC_BEN1_IN | - | - | - | vin1b_de1 | - |
| U4 | mdio_d | 1594 | 417 | 2007 | 36 | CFG_MDIO_D_IN | - | - | - | - | vin2a_d0 |
| V1 | mdio_mclk | 0 | 0 | 0 | 0 | CFG_MDIO_MCLK_IN | - | - | - | - | vin2a_clk0 |
| U5 | rgmii0_rxc | 1005 | 935 | 1932 | 0 | CFG_RGMII0_RXC_IN | - | - | - | - | vin2a_d5 |
| V5 | rgmii0_rxctl | 1579 | 836 | 1982 | 485 | CFG_RGMII0_RXCTL_IN | - | - | - | - | vin2a_d6 |
| W2 | rgmii0_rxd0 | 1032 | 1033 | 1995 | 0 | CFG_RGMII0_RXD0_IN | - | - | - | - | vin2a_fld0 |
| Y2 | rgmii0_rxd1 | 950 | 1625 | 1993 | 673 | CFG_RGMII0_RXD1_IN | - | - | - | - | vin2a_d9 |
| V3 | rgmii0_rxd2 | 1578 | 832 | 1973 | 535 | CFG_RGMII0_RXD2_IN | - | - | - | - | vin2a_d8 |
| V4 | rgmii0_rxd3 | 1022 | 1648 | 2017 | 740 | CFG_RGMII0_RXD3_IN | - | - | - | - | vin2a_d7 |
| W9 | rgmii0_txc | 1604 | 769 | 2020 | 393 | CFG_RGMII0_TXC_IN | - | - | - | - | vin2a_d3 |
| V9 | rgmii0_txctl | 1060 | 1389 | 2074 | 396 | CFG_RGMII0_TXCTL_IN | - | - | - | - | vin2a_d4 |
| U6 | rgmii0_txd0 | 938 | 1242 | 2021 | 194 | CFG_RGMII0_TXD0_IN | - | - | - | - | vin2a_d10 |
| V6 | rgmii0_txd1 | 1013 | 1679 | 2036 | 730 | CFG_RGMII0_TXD1_IN | - | - | - | - | vin2a_vsync0 |
| U7 | rgmii0_txd2 | 1524 | 886 | 1933 | 526 | CFG_RGMII0_TXD2_IN | - | - | - | - | vin2a_hsync0 |
| V7 | rgmii0_txd3 | 1079 | 1504 | 2090 | 490 | CFG_RGMII0_TXD3_IN | - | - | - | - | vin2a_de0 |
| V2 | uart3_rxd | 1530 | 125 | 1586 | 0 | CFG_UART3_RXD_IN | - | - | - | - | vin2a_d1 |
| Y1 | uart3_txd | 1572 | 487 | 1980 | 16 | CFG_UART3_TXD_IN | - | - | - | - | vin2a_d2 |
| AG8 | vin1a_clk0 | 0 | 0 | 0 | 0 | CFG_VIN1A_CLK0_IN | vin1a_clk0 | - | - | - | - |
| AE8 | vin1a_d0 | 1697 | 1087 | 2105 | 619 | CFG_VIN1A_D0_IN | vin1a_d0 | - | - | - | - |
| AD8 | vin1a_d1 | 1589 | 1164 | 2017 | 757 | CFG_VIN1A_D1_IN | vin1a_d1 | - | - | - | - |
| AG3 | vin1a_d10 | 1733 | 1119 | 2107 | 739 | CFG_VIN1A_D10_IN | vin1a_d10 | vin1b_d5 | - | - | - |
| AG5 | vin1a_d11 | 1563 | 1210 | 2005 | 788 | CFG_VIN1A_D11_IN | vin1a_d11 | vin1b_d4 | - | - | - |
| AF2 | vin1a_d12 | 1705 | 1647 | 2059 | 1297 | CFG_VIN1A_D12_IN | vin1a_d12 | vin1b_d3 | - | - | - |
| AF6 | vin1a_d13 | 1624 | 1525 | 2027 | 1141 | CFG_VIN1A_D13_IN | vin1a_d13 | vin1b_d2 | - | - | - |
| AF3 | vin1a_d14 | 1730 | 1655 | 2071 | 1332 | CFG_VIN1A_D14_IN | vin1a_d14 | vin1b_d1 | - | - | - |
| AF4 | vin1a_d15 | 1681 | 2004 | 1995 | 1764 | CFG_VIN1A_D15_IN | vin1a_d15 | vin1b_d0 | - | - | - |
| AF1 | vin1a_d16 | 1659 | 1813 | 1999 | 1542 | CFG_VIN1A_D16_IN | vin1a_d16 | vin1b_d7 | - | - | - |
| AE3 | vin1a_d17 | 1715 | 1887 | 2072 | 1540 | CFG_VIN1A_D17_IN | vin1a_d17 | vin1b_d6 | - | - | - |
| AE5 | vin1a_d18 | 1728 | 1898 | 2034 | 1629 | CFG_VIN1A_D18_IN | vin1a_d18 | vin1b_d5 | - | - | - |
| AE1 | vin1a_d19 | 1707 | 2006 | 2026 | 1761 | CFG_VIN1A_D19_IN | vin1a_d19 | vin1b_d4 | - | - | - |
| AG7 | vin1a_d2 | 1557 | 1414 | 1996 | 962 | CFG_VIN1A_D2_IN | vin1a_d2 | - | - | - | - |
| AE2 | vin1a_d20 | 1695 | 1814 | 2037 | 1469 | CFG_VIN1A_D20_IN | vin1a_d20 | vin1b_d3 | - | - | - |
| AE6 | vin1a_d21 | 1757 | 1682 | 2077 | 1349 | CFG_VIN1A_D21_IN | vin1a_d21 | vin1b_d2 | - | - | - |
| AD2 | vin1a_d22 | 1683 | 1813 | 2022 | 1545 | CFG_VIN1A_D22_IN | vin1a_d22 | vin1b_d1 | - | - | - |
| AD3 | vin1a_d23 | 1833 | 1187 | 2168 | 784 | CFG_VIN1A_D23_IN | vin1a_d23 | vin1b_d0 | - | - | - |
| AH6 | vin1a_d3 | 1588 | 1289 | 1993 | 901 | CFG_VIN1A_D3_IN | vin1a_d3 | - | - | - | - |
| AH3 | vin1a_d4 | 1687 | 949 | 2098 | 499 | CFG_VIN1A_D4_IN | vin1a_d4 | - | - | - | - |
| AH5 | vin1a_d5 | 1616 | 1257 | 2038 | 844 | CFG_VIN1A_D5_IN | vin1a_d5 | - | - | - | - |
| AG6 | vin1a_d6 | 1582 | 1265 | 2002 | 863 | CFG_VIN1A_D6_IN | vin1a_d6 | - | - | - | - |
| AH4 | vin1a_d7 | 1659 | 1255 | 2063 | 873 | CFG_VIN1A_D7_IN | vin1a_d7 | - | - | - | - |
| AG4 | vin1a_d8 | 1681 | 1205 | 2088 | 759 | CFG_VIN1A_D8_IN | vin1a_d8 | vin1b_d7 | - | - | - |
| AG2 | vin1a_d9 | 1778 | 1168 | 2152 | 701 | CFG_VIN1A_D9_IN | vin1a_d9 | vin1b_d6 | - | - | - |
| AD9 | vin1a_de0 | 1468 | 1290 | 1926 | 728 | CFG_VIN1A_DE0_IN | vin1a_de0 | vin1b_hsync1 | - | - | - |
| AF9 | vin1a_fld0 | 1633 | 1425 | 2043 | 937 | CFG_VIN1A_FLD0_IN | vin1a_fld0 | vin1b_vsync1 | - | - | - |
| AE9 | vin1a_hsync0 | 1561 | 1424 | 1978 | 909 | CFG_VIN1A_HSYNC0_IN | vin1a_hsync0 | vin1b_fld1 | - | - | - |
| AF8 | vin1a_vsync0 | 1470 | 1369 | 1926 | 987 | CFG_VIN1A_VSYNC0_IN | vin1a_vsync0 | vin1b_de1 | - | - | - |
| AH7 | vin1b_clk1 | 69 | 150 | 242 | 0 | CFG_VIN1B_CLK1_IN | vin1b_clk1 | - | - | - | - |
| E1 | vin2a_clk0 | 0 | 0 | 0 | 0 | CFG_VIN2A_CLK0_IN | vin2a_clk0 | - | - | - | - |
| F2 | vin2a_d0 | 1597 | 561 | 2009 | 147 | CFG_VIN2A_D0_IN | vin2a_d0 | - | - | - | - |
| F3 | vin2a_d1 | 1598 | 801 | 2015 | 561 | CFG_VIN2A_D1_IN | vin2a_d1 | - | - | - | - |
| D3 | vin2a_d10 | 1576 | 655 | 2021 | 377 | CFG_VIN2A_D10_IN | vin2a_d10 | - | - | - | - |
| F6 | vin2a_d11 | 1488 | 340 | 1940 | 19 | CFG_VIN2A_D11_IN | vin2a_d11 | - | - | - | - |
| D5 | vin2a_d12 | 1399 | 612 | 1895 | 181 | CFG_VIN2A_D12_IN | vin2a_d12 | - | - | - | - |
| C2 | vin2a_d13 | 1595 | 439 | 2063 | 15 | CFG_VIN2A_D13_IN | vin2a_d13 | - | - | - | - |
| C3 | vin2a_d14 | 1480 | 243 | 1709 | 0 | CFG_VIN2A_D14_IN | vin2a_d14 | - | - | - | - |
| C4 | vin2a_d15 | 1415 | 755 | 1899 | 369 | CFG_VIN2A_D15_IN | vin2a_d15 | - | - | - | - |
| B2 | vin2a_d16 | 1341 | 653 | 1821 | 317 | CFG_VIN2A_D16_IN | vin2a_d16 | - | vin2b_d7 | - | - |
| D6 | vin2a_d17 | 1396 | 724 | 1880 | 349 | CFG_VIN2A_D17_IN | vin2a_d17 | - | vin2b_d6 | - | - |
| C5 | vin2a_d18 | 1582 | 364 | 1963 | 0 | CFG_VIN2A_D18_IN | vin2a_d18 | - | vin2b_d5 | - | - |
| A3 | vin2a_d19 | 1308 | 289 | 1681 | 0 | CFG_VIN2A_D19_IN | vin2a_d19 | - | vin2b_d4 | - | - |
| D1 | vin2a_d2 | 1600 | 323 | 2021 | 0 | CFG_VIN2A_D2_IN | vin2a_d2 | - | - | - | - |
| B3 | vin2a_d20 | 1307 | 586 | 1772 | 299 | CFG_VIN2A_D20_IN | vin2a_d20 | - | vin2b_d3 | - | - |
| B4 | vin2a_d21 | 1301 | 640 | 1787 | 282 | CFG_VIN2A_D21_IN | vin2a_d21 | - | vin2b_d2 | - | - |
| B5 | vin2a_d22 | 1316 | 534 | 1789 | 223 | CFG_VIN2A_D22_IN | vin2a_d22 | - | vin2b_d1 | - | - |
| A4 | vin2a_d23 | 1311 | 613 | 1788 | 286 | CFG_VIN2A_D23_IN | vin2a_d23 | - | vin2b_d0 | - | - |
| E2 | vin2a_d3 | 1765 | 720 | 2142 | 492 | CFG_VIN2A_D3_IN | vin2a_d3 | - | - | - | - |
| D2 | vin2a_d4 | 1680 | 282 | 2071 | 0 | CFG_VIN2A_D4_IN | vin2a_d4 | - | - | - | - |
| F4 | vin2a_d5 | 1791 | 696 | 2155 | 461 | CFG_VIN2A_D5_IN | vin2a_d5 | - | - | - | - |
| C1 | vin2a_d6 | 1538 | 175 | 1849 | 0 | CFG_VIN2A_D6_IN | vin2a_d6 | - | - | - | - |
| E4 | vin2a_d7 | 1546 | 451 | 1977 | 192 | CFG_VIN2A_D7_IN | vin2a_d7 | - | - | - | - |
| F5 | vin2a_d8 | 1522 | 650 | 1966 | 391 | CFG_VIN2A_D8_IN | vin2a_d8 | - | - | - | - |
| E6 | vin2a_d9 | 1546 | 578 | 1996 | 270 | CFG_VIN2A_D9_IN | vin2a_d9 | - | - | - | - |
| G2 | vin2a_de0 | 1548 | 623 | 2036 | 213 | CFG_VIN2A_DE0_IN | vin2a_de0 | vin2a_fld0 | vin2b_fld1 | vin2b_de1 | - |
| H7 | vin2a_fld0 | 1771 | 815 | 2162 | 566 | CFG_VIN2A_FLD0_IN | vin2a_fld0 | - | vin2b_clk1 | - | - |
| G1 | vin2a_hsync0 | 1703 | 587 | 2071 | 225 | CFG_VIN2A_HSYNC0_IN | vin2a_hsync0 | - | - | vin2b_hsync1 | - |
| G6 | vin2a_vsync0 | 1486 | 464 | 1895 | 53 | CFG_VIN2A_VSYNC0_IN | vin2a_vsync0 | - | - | vin2b_vsync1 | - |
Manual IO Timings Modes must be used to ensure some IO timings for VIP1. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-8Manual Functions Mapping for VIP1 2B for a definition of the Manual modes.
Table 7-8 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP1_2B_MANUAL1 | VIP1_2B_MANUAL2 | CFG REGISTER | MUXMODE | ||||
|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 2 | 3 | 4 | |||
| AC5 | gpio6_10 | 1830 | 911 | 2136 | 593 | CFG_GPIO6_10_IN | - | - | vin2b_hsync1 |
| AB4 | gpio6_11 | 1797 | 1159 | 2088 | 926 | CFG_GPIO6_11_IN | - | - | vin2b_vsync1 |
| AD4 | mmc3_clk | (1) | (1) | (1) | (1) | CFG_MMC3_CLK_IN | - | - | vin2b_d7 |
| AC4 | mmc3_cmd | 1769 | 980 | 2092 | 650 | CFG_MMC3_CMD_IN | - | - | vin2b_d6 |
| AC7 | mmc3_dat0 | 1678 | 984 | 2027 | 691 | CFG_MMC3_DAT0_IN | - | - | vin2b_d5 |
| AC6 | mmc3_dat1 | 1664 | 883 | 2031 | 491 | CFG_MMC3_DAT1_IN | - | - | vin2b_d4 |
| AC9 | mmc3_dat2 | 1672 | 439 | 2065 | 0 | CFG_MMC3_DAT2_IN | - | - | vin2b_d3 |
| AC3 | mmc3_dat3 | 1762 | 1078 | 2089 | 799 | CFG_MMC3_DAT3_IN | - | - | vin2b_d2 |
| AC8 | mmc3_dat4 | 1766 | 583 | 2125 | 135 | CFG_MMC3_DAT4_IN | - | - | vin2b_d1 |
| AD6 | mmc3_dat5 | 1777 | 577 | 2072 | 362 | CFG_MMC3_DAT5_IN | - | - | vin2b_d0 |
| AB8 | mmc3_dat6 | 1675 | 808 | 2035 | 431 | CFG_MMC3_DAT6_IN | - | - | vin2b_de1 |
| AB5 | mmc3_dat7 | 0 | 0 | 0 | 0 | CFG_MMC3_DAT7_IN | - | - | vin2b_clk1 |
| B2 | vin2a_d16 | 1181 | 0 | 1424 | 0 | CFG_VIN2A_D16_IN | vin2b_d7 | - | - |
| D6 | vin2a_d17 | 1317 | 0 | 1545 | 0 | CFG_VIN2A_D17_IN | vin2b_d6 | - | - |
| C5 | vin2a_d18 | 1132 | 0 | 1240 | 0 | CFG_VIN2A_D18_IN | vin2b_d5 | - | - |
| A3 | vin2a_d19 | 749 | 0 | 919 | 0 | CFG_VIN2A_D19_IN | vin2b_d4 | - | - |
| B3 | vin2a_d20 | 1078 | 0 | 1320 | 0 | CFG_VIN2A_D20_IN | vin2b_d3 | - | - |
| B4 | vin2a_d21 | 1119 | 0 | 1357 | 0 | CFG_VIN2A_D21_IN | vin2b_d2 | - | - |
| B5 | vin2a_d22 | 1089 | 0 | 1306 | 0 | CFG_VIN2A_D22_IN | vin2b_d1 | - | - |
| A4 | vin2a_d23 | 1118 | 0 | 1362 | 0 | CFG_VIN2A_D23_IN | vin2b_d0 | - | - |
| G2 | vin2a_de0 | 1371 | 420 | 1813 | 86 | CFG_VIN2A_DE0_IN | vin2b_fld1 | vin2b_de1 | - |
| H7 | vin2a_fld0 | 0 | 0 | 0 | 0 | CFG_VIN2A_FLD0_IN | vin2b_clk1 | - | - |
| G1 | vin2a_hsync0 | 1605 | 0 | 1674 | 0 | CFG_VIN2A_HSYNC0_IN | - | vin2b_hsync1 | - |
| G6 | vin2a_vsync0 | 1231 | 0 | 1300 | 0 | CFG_VIN2A_VSYNC0_IN | - | vin2b_vsync1 | - |
Manual IO Timings Modes must be used to ensure some IO timings for VIP2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-9Manual Functions Mapping for VIP2 for a definition of the Manual modes.
Table 7-9 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP2_MANUAL 1 | VIP2_MANUAL2 | CFG REGISTER | MUXMODE | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 2 | 3 | 4 | 5 | 6 | |||
| R6 | gpmc_a0 | 2216 | 947 | 2519 | 702 | CFG_GPMC_A0_IN | vin3a_d16 | - | vin4a_d0 | - | |
| T9 | gpmc_a1 | 2078 | 1022 | 2384 | 778 | CFG_GPMC_A1_IN | vin3a_d17 | - | vin4a_d1 | - | |
| N9 | gpmc_a10 | 2108 | 823 | 2435 | 411 | CFG_GPMC_A10_IN | vin3a_de0 | - | - | - | |
| P9 | gpmc_a11 | 2068 | 977 | 2379 | 755 | CFG_GPMC_A11_IN | vin3a_fld0 | - | vin4a_fld0 | - | |
| K7 | gpmc_a19 | 1740 | 123 | 1743 | 0 | CFG_GPMC_A19_IN | - | - | vin4a_d12 | - | vin3b_d0 |
| T6 | gpmc_a2 | 2280 | 1298 | 2499 | 1127 | CFG_GPMC_A2_IN | vin3a_d18 | - | vin4a_d2 | - | - |
| M7 | gpmc_a20 | 1628 | 30 | 1529 | 0 | CFG_GPMC_A20_IN | - | - | vin4a_d13 | - | vin3b_d1 |
| J5 | gpmc_a21 | 1687 | 217 | 1779 | 0 | CFG_GPMC_A21_IN | - | - | vin4a_d14 | - | vin3b_d2 |
| K6 | gpmc_a22 | 1595 | 151 | 1620 | 0 | CFG_GPMC_A22_IN | - | - | vin4a_d15 | - | vin3b_d3 |
| J7 | gpmc_a23 | 1366 | 0 | 1363 | 0 | CFG_GPMC_A23_IN | - | - | vin4a_fld0 | - | vin3b_d4 |
| J4 | gpmc_a24 | 1554 | 343 | 1765 | 0 | CFG_GPMC_A24_IN | - | - | - | - | vin3b_d5 |
| J6 | gpmc_a25 | 1652 | 268 | 1808 | 0 | CFG_GPMC_A25_IN | - | - | - | - | vin3b_d6 |
| H4 | gpmc_a26 | 1546 | 281 | 1669 | 0 | CFG_GPMC_A26_IN | - | - | - | - | vin3b_d7 |
| H5 | gpmc_a27 | 1534 | 198 | 1611 | 0 | CFG_GPMC_A27_IN | - | - | - | - | vin3b_hsync1 |
| T7 | gpmc_a3 | 2246 | 1318 | 2455 | 1181 | CFG_GPMC_A3_IN | vin3a_d19 | - | vin4a_d3 | - | - |
| P6 | gpmc_a4 | 2266 | 1216 | 2486 | 1039 | CFG_GPMC_A4_IN | vin3a_d20 | - | vin4a_d4 | - | - |
| R9 | gpmc_a5 | 2185 | 1122 | 2456 | 938 | CFG_GPMC_A5_IN | vin3a_d21 | - | vin4a_d5 | - | - |
| R5 | gpmc_a6 | 2206 | 782 | 2463 | 573 | CFG_GPMC_A6_IN | vin3a_d22 | - | vin4a_d6 | - | - |
| P5 | gpmc_a7 | 2369 | 1025 | 2608 | 783 | CFG_GPMC_A7_IN | vin3a_d23 | - | vin4a_d7 | - | - |
| N7 | gpmc_a8 | 2154 | 978 | 2430 | 656 | CFG_GPMC_A8_IN | vin3a_hsync0 | - | - | - | - |
| R4 | gpmc_a9 | 2185 | 1152 | 2465 | 850 | CFG_GPMC_A9_IN | vin3a_vsync0 | - | - | - | - |
| M6 | gpmc_ad0 | 1908 | 620 | 2316 | 301 | CFG_GPMC_AD0_IN | vin3a_d0 | - | - | - | - |
| M2 | gpmc_ad1 | 2117 | 382 | 2440 | 70 | CFG_GPMC_AD1_IN | vin3a_d1 | - | - | - | - |
| J1 | gpmc_ad10 | 1968 | 686 | 2324 | 406 | CFG_GPMC_AD10_IN | vin3a_d10 | - | - | - | - |
| J2 | gpmc_ad11 | 1853 | 689 | 2278 | 352 | CFG_GPMC_AD11_IN | vin3a_d11 | - | - | - | - |
| H1 | gpmc_ad12 | 1910 | 497 | 2297 | 160 | CFG_GPMC_AD12_IN | vin3a_d12 | - | - | - | - |
| J3 | gpmc_ad13 | 1869 | 436 | 2278 | 108 | CFG_GPMC_AD13_IN | vin3a_d13 | - | - | - | - |
| H2 | gpmc_ad14 | 1895 | 147 | 2035 | 0 | CFG_GPMC_AD14_IN | vin3a_d14 | - | - | - | - |
| H3 | gpmc_ad15 | 1917 | 655 | 2279 | 378 | CFG_GPMC_AD15_IN | vin3a_d15 | - | - | - | - |
| L5 | gpmc_ad2 | 2097 | 666 | 2404 | 446 | CFG_GPMC_AD2_IN | vin3a_d2 | - | - | - | - |
| M1 | gpmc_ad3 | 1954 | 581 | 2343 | 212 | CFG_GPMC_AD3_IN | vin3a_d3 | - | - | - | - |
| L6 | gpmc_ad4 | 2034 | 610 | 2355 | 322 | CFG_GPMC_AD4_IN | vin3a_d4 | - | - | - | - |
| L4 | gpmc_ad5 | 1965 | 484 | 2337 | 192 | CFG_GPMC_AD5_IN | vin3a_d5 | - | - | - | - |
| L3 | gpmc_ad6 | 1861 | 635 | 2270 | 314 | CFG_GPMC_AD6_IN | vin3a_d6 | - | - | - | - |
| L2 | gpmc_ad7 | 2004 | 507 | 2339 | 259 | CFG_GPMC_AD7_IN | vin3a_d7 | - | - | - | - |
| L1 | gpmc_ad8 | 1945 | 853 | 2308 | 577 | CFG_GPMC_AD8_IN | vin3a_d8 | - | - | - | - |
| K2 | gpmc_ad9 | 1914 | 539 | 2334 | 166 | CFG_GPMC_AD9_IN | vin3a_d9 | - | - | - | - |
| N6 | gpmc_ben0 | 1806 | 0 | 1722 | 0 | CFG_GPMC_BEN0_IN | - | - | - | - | vin3b_de1 |
| M4 | gpmc_ben1 | 1879 | 20 | 1840 | 0 | CFG_GPMC_BEN1_IN | - | - | vin3b_clk1 | - | vin3b_fld1 |
| P7 | gpmc_clk | 0 | 0 | 0 | 0 | CFG_GPMC_CLK_IN | - | - | vin4a_hsync0 | vin4a_de0 | vin3b_clk1 |
| H6 | gpmc_cs1 | 1505 | 41 | 1388 | 0 | CFG_GPMC_CS1_IN | - | - | vin4a_de0 | - | vin3b_vsync1 |
| P1 | gpmc_cs3 | 0 | 0 | 0 | 0 | CFG_GPMC_CS3_IN | vin3a_clk0 | - | - | - | - |
| AF1 | vin1a_d16 | 1803 | 1679 | 2244 | 1202 | CFG_VIN1A_D16_IN | - | - | - | - | vin3a_d0 |
| AE3 | vin1a_d17 | 1871 | 1654 | 2321 | 1116 | CFG_VIN1A_D17_IN | - | - | - | - | vin3a_d1 |
| AE5 | vin1a_d18 | 1875 | 1742 | 2280 | 1288 | CFG_VIN1A_D18_IN | - | - | - | - | vin3a_d2 |
| AE1 | vin1a_d19 | 1844 | 1759 | 2282 | 1281 | CFG_VIN1A_D19_IN | - | - | - | - | vin3a_d3 |
| AE2 | vin1a_d20 | 1845 | 1624 | 2284 | 1090 | CFG_VIN1A_D20_IN | - | - | - | - | vin3a_d4 |
| AE6 | vin1a_d21 | 1906 | 1520 | 2324 | 1000 | CFG_VIN1A_D21_IN | - | - | - | - | vin3a_d5 |
| AD2 | vin1a_d22 | 1807 | 1437 | 2278 | 915 | CFG_VIN1A_D22_IN | - | - | - | - | vin3a_d6 |
| AD3 | vin1a_d23 | 1996 | 997 | 2423 | 398 | CFG_VIN1A_D23_IN | - | - | - | - | vin3a_d7 |
| AH7 | vin1b_clk1 | 0 | 0 | 0 | 0 | CFG_VIN1B_CLK1_IN | - | - | - | - | vin3a_clk0 |
| B2 | vin2a_d16 | 1329 | 528 | 1779 | 0 | CFG_VIN2A_D16_IN | - | - | - | - | vin3a_d8 |
| D6 | vin2a_d17 | 1270 | 677 | 1844 | 0 | CFG_VIN2A_D17_IN | - | - | - | - | vin3a_d9 |
| C5 | vin2a_d18 | 1494 | 411 | 1767 | 0 | CFG_VIN2A_D18_IN | - | - | - | - | vin3a_d10 |
| A3 | vin2a_d19 | 1225 | 154 | 1254 | 0 | CFG_VIN2A_D19_IN | - | - | - | - | vin3a_d11 |
| B3 | vin2a_d20 | 1212 | 450 | 1597 | 0 | CFG_VIN2A_D20_IN | - | - | - | vin3a_de0 | vin3a_d12 |
| B4 | vin2a_d21 | 1232 | 494 | 1662 | 0 | CFG_VIN2A_D21_IN | - | - | - | vin3a_fld0 | vin3a_d13 |
| B5 | vin2a_d22 | 1203 | 503 | 1641 | 0 | CFG_VIN2A_D22_IN | - | - | - | vin3a_hsync0 | vin3a_d14 |
| A4 | vin2a_d23 | 1214 | 599 | 1748 | 0 | CFG_VIN2A_D23_IN | - | - | - | vin3a_vsync0 | vin3a_d15 |
| D11 | vout1_clk | 2047 | 735 | 2391 | 637 | CFG_VOUT1_CLK_IN | - | vin4a_fld0 | vin3a_fld0 | - | - |
| F11 | vout1_d0 | 2135 | 987 | 2403 | 965 | CFG_VOUT1_D0_IN | - | vin4a_d16 | vin3a_d16 | - | - |
| G10 | vout1_d1 | 2048 | 955 | 2368 | 880 | CFG_VOUT1_D1_IN | - | vin4a_d17 | vin3a_d17 | - | - |
| D7 | vout1_d10 | 1970 | 855 | 2347 | 724 | CFG_VOUT1_D10_IN | - | vin4a_d10 | vin3a_d10 | - | - |
| D8 | vout1_d11 | 2111 | 893 | 2389 | 861 | CFG_VOUT1_D11_IN | - | vin4a_d11 | vin3a_d11 | - | - |
| A5 | vout1_d12 | 2018 | 841 | 2356 | 748 | CFG_VOUT1_D12_IN | - | vin4a_d12 | vin3a_d12 | - | - |
| C6 | vout1_d13 | 2073 | 805 | 2382 | 731 | CFG_VOUT1_D13_IN | - | vin4a_d13 | vin3a_d13 | - | - |
| C8 | vout1_d14 | 2112 | 770 | 2401 | 703 | CFG_VOUT1_D14_IN | - | vin4a_d14 | vin3a_d14 | - | - |
| C7 | vout1_d15 | 2132 | 831 | 2434 | 771 | CFG_VOUT1_D15_IN | - | vin4a_d15 | vin3a_d15 | - | - |
| B7 | vout1_d16 | 1996 | 632 | 2338 | 536 | CFG_VOUT1_D16_IN | - | vin4a_d0 | vin3a_d0 | - | - |
| B8 | vout1_d17 | 2190 | 790 | 2442 | 775 | CFG_VOUT1_D17_IN | - | vin4a_d1 | vin3a_d1 | - | - |
| A7 | vout1_d18 | 2100 | 604 | 2385 | 565 | CFG_VOUT1_D18_IN | - | vin4a_d2 | vin3a_d2 | - | - |
| A8 | vout1_d19 | 2108 | 286 | 2424 | 168 | CFG_VOUT1_D19_IN | - | vin4a_d3 | vin3a_d3 | - | - |
| F10 | vout1_d2 | 1979 | 1020 | 2335 | 909 | CFG_VOUT1_D2_IN | - | vin4a_d18 | vin3a_d18 | - | - |
| C9 | vout1_d20 | 2031 | 967 | 2362 | 881 | CFG_VOUT1_D20_IN | - | vin4a_d4 | vin3a_d4 | - | - |
| A9 | vout1_d21 | 2039 | 450 | 2350 | 384 | CFG_VOUT1_D21_IN | - | vin4a_d5 | vin3a_d5 | - | - |
| B9 | vout1_d22 | 2037 | 583 | 2369 | 497 | CFG_VOUT1_D22_IN | - | vin4a_d6 | vin3a_d6 | - | - |
| A10 | vout1_d23 | 1768 | 740 | 2246 | 508 | CFG_VOUT1_D23_IN | - | vin4a_d7 | vin3a_d7 | - | - |
| G11 | vout1_d3 | 2099 | 881 | 2382 | 844 | CFG_VOUT1_D3_IN | - | vin4a_d19 | vin3a_d19 | - | - |
| E9 | vout1_d4 | 2120 | 786 | 2387 | 756 | CFG_VOUT1_D4_IN | - | vin4a_d20 | vin3a_d20 | - | - |
| F9 | vout1_d5 | 1965 | 857 | 2299 | 769 | CFG_VOUT1_D5_IN | - | vin4a_d21 | vin3a_d21 | - | - |
| F8 | vout1_d6 | 2139 | 680 | 2366 | 699 | CFG_VOUT1_D6_IN | - | vin4a_d22 | vin3a_d22 | - | - |
| E7 | vout1_d7 | 2122 | 912 | 2360 | 920 | CFG_VOUT1_D7_IN | - | vin4a_d23 | vin3a_d23 | - | - |
| E8 | vout1_d8 | 2073 | 906 | 2372 | 853 | CFG_VOUT1_D8_IN | - | vin4a_d8 | vin3a_d8 | - | - |
| D9 | vout1_d9 | 2097 | 934 | 2386 | 879 | CFG_VOUT1_D9_IN | - | vin4a_d9 | vin3a_d9 | - | - |
| B10 | vout1_de | 2021 | 527 | 2366 | 428 | CFG_VOUT1_DE_IN | - | vin4a_de0 | vin3a_de0 | - | - |
| B11 | vout1_fld | 0 | 0 | 0 | 0 | CFG_VOUT1_FLD_IN | - | vin4a_clk0 | vin3a_clk0 | - | - |
| C11 | vout1_hsync | 1775 | 486 | 2272 | 164 | CFG_VOUT1_HSYNC_IN | - | vin4a_hsync0 | vin3a_hsync0 | - | - |
| E11 | vout1_vsync | 1917 | 314 | 2301 | 0 | CFG_VOUT1_VSYNC_IN | - | vin4a_vsync0 | vin3a_vsync0 | - | - |
Manual IO Timings Modes must be used to ensure some IO timings for VIP2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-10Manual Functions Mapping for VIP2 4A for a definition of the Manual modes.
Table 7-10 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP2_4A_MANUAL1 | VIP2_4A_MANUAL2 | CFG REGISTER | MUXMODE | ||||
|---|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 3 | 4 | 5 | |||
| R6 | gpmc_a0 | 1801 | 521 | 2268 | 0 | CFG_GPMC_A0_IN | - | vin4a_d0 | - |
| T9 | gpmc_a1 | 1668 | 488 | 2135 | 0 | CFG_GPMC_A1_IN | - | vin4a_d1 | - |
| P9 | gpmc_a11 | 1694 | 308 | 2026 | 0 | CFG_GPMC_A11_IN | - | vin4a_fld0 | - |
| P4 | gpmc_a12 | 0 | 0 | 0 | 0 | CFG_GPMC_A12_IN | - | vin4a_clk0 | - |
| R3 | gpmc_a13 | 1529 | 570 | 2029 | 38 | CFG_GPMC_A13_IN | - | vin4a_hsync0 | - |
| T2 | gpmc_a14 | 1747 | 753 | 2266 | 261 | CFG_GPMC_A14_IN | - | vin4a_vsync0 | - |
| U2 | gpmc_a15 | 1536 | 336 | 1882 | 0 | CFG_GPMC_A15_IN | - | vin4a_d8 | - |
| U1 | gpmc_a16 | 1662 | 293 | 1936 | 0 | CFG_GPMC_A16_IN | - | vin4a_d9 | - |
| P3 | gpmc_a17 | 1637 | 247 | 1851 | 0 | CFG_GPMC_A17_IN | - | vin4a_d10 | - |
| R2 | gpmc_a18 | 1454 | 0 | 1369 | 0 | CFG_GPMC_A18_IN | - | vin4a_d11 | - |
| K7 | gpmc_a19 | 1577 | 205 | 1634 | 0 | CFG_GPMC_A19_IN | - | vin4a_d12 | - |
| T6 | gpmc_a2 | 1891 | 747 | 2369 | 238 | CFG_GPMC_A2_IN | - | vin4a_d2 | - |
| M7 | gpmc_a20 | 1398 | 220 | 1450 | 0 | CFG_GPMC_A20_IN | - | vin4a_d13 | - |
| J5 | gpmc_a21 | 1521 | 329 | 1691 | 0 | CFG_GPMC_A21_IN | - | vin4a_d14 | - |
| K6 | gpmc_a22 | 1383 | 273 | 1488 | 0 | CFG_GPMC_A22_IN | - | vin4a_d15 | - |
| J7 | gpmc_a23 | 1163 | 0 | 1147 | 0 | CFG_GPMC_A23_IN | - | vin4a_fld0 | - |
| T7 | gpmc_a3 | 1820 | 786 | 2325 | 271 | CFG_GPMC_A3_IN | - | vin4a_d3 | - |
| P6 | gpmc_a4 | 1865 | 662 | 2359 | 126 | CFG_GPMC_A4_IN | - | vin4a_d4 | - |
| R9 | gpmc_a5 | 1722 | 629 | 2260 | 53 | CFG_GPMC_A5_IN | - | vin4a_d5 | - |
| R5 | gpmc_a6 | 1755 | 279 | 1990 | 0 | CFG_GPMC_A6_IN | - | vin4a_d6 | - |
| P5 | gpmc_a7 | 1979 | 506 | 2410 | 0 | CFG_GPMC_A7_IN | - | vin4a_d7 | - |
| N1 | gpmc_advn_ale | 1793 | 267 | 2045 | 0 | CFG_GPMC_ADVN_ALE_IN | - | vin4a_vsync0 | - |
| P7 | gpmc_clk | 1738 | 309 | 2040 | 0 | CFG_GPMC_CLK_IN | - | vin4a_hsync0 | vin4a_de0 |
| H6 | gpmc_cs1 | 1379 | 95 | 1361 | 0 | CFG_GPMC_CS1_IN | - | vin4a_de0 | - |
| D11 | vout1_clk | 2090 | 401 | 2409 | 357 | CFG_VOUT1_CLK_IN | vin4a_fld0 | - | - |
| F11 | vout1_d0 | 2139 | 961 | 2394 | 981 | CFG_VOUT1_D0_IN | vin4a_d16 | - | - |
| G10 | vout1_d1 | 1993 | 878 | 2347 | 799 | CFG_VOUT1_D1_IN | vin4a_d17 | - | - |
| D7 | vout1_d10 | 1976 | 678 | 2346 | 583 | CFG_VOUT1_D10_IN | vin4a_d10 | - | - |
| D8 | vout1_d11 | 2135 | 749 | 2393 | 767 | CFG_VOUT1_D11_IN | vin4a_d11 | - | - |
| A5 | vout1_d12 | 2014 | 696 | 2351 | 634 | CFG_VOUT1_D12_IN | vin4a_d12 | - | - |
| C6 | vout1_d13 | 2035 | 590 | 2370 | 531 | CFG_VOUT1_D13_IN | vin4a_d13 | - | - |
| C8 | vout1_d14 | 2108 | 861 | 2385 | 860 | CFG_VOUT1_D14_IN | vin4a_d14 | - | - |
| C7 | vout1_d15 | 2074 | 682 | 2423 | 609 | CFG_VOUT1_D15_IN | vin4a_d15 | - | - |
| B7 | vout1_d16 | 1976 | 579 | 2331 | 500 | CFG_VOUT1_D16_IN | vin4a_d0 | - | - |
| B8 | vout1_d17 | 2203 | 505 | 2464 | 509 | CFG_VOUT1_D17_IN | vin4a_d1 | - | - |
| A7 | vout1_d18 | 2096 | 412 | 2394 | 390 | CFG_VOUT1_D18_IN | vin4a_d2 | - | - |
| A8 | vout1_d19 | 2106 | 72 | 2423 | 21 | CFG_VOUT1_D19_IN | vin4a_d3 | - | - |
| F10 | vout1_d2 | 2023 | 648 | 2374 | 572 | CFG_VOUT1_D2_IN | vin4a_d18 | - | - |
| C9 | vout1_d20 | 2027 | 767 | 2370 | 700 | CFG_VOUT1_D20_IN | vin4a_d4 | - | - |
| A9 | vout1_d21 | 2026 | 184 | 2354 | 128 | CFG_VOUT1_D21_IN | vin4a_d5 | - | - |
| B9 | vout1_d22 | 2061 | 195 | 2397 | 135 | CFG_VOUT1_D22_IN | vin4a_d6 | - | - |
| A10 | vout1_d23 | 1764 | 607 | 2251 | 396 | CFG_VOUT1_D23_IN | vin4a_d7 | - | - |
| G11 | vout1_d3 | 2053 | 757 | 2377 | 707 | CFG_VOUT1_D3_IN | vin4a_d19 | - | - |
| E9 | vout1_d4 | 2119 | 617 | 2392 | 619 | CFG_VOUT1_D4_IN | vin4a_d20 | - | - |
| F9 | vout1_d5 | 1951 | 712 | 2305 | 633 | CFG_VOUT1_D5_IN | vin4a_d21 | - | - |
| F8 | vout1_d6 | 2119 | 515 | 2365 | 543 | CFG_VOUT1_D6_IN | vin4a_d22 | - | - |
| E7 | vout1_d7 | 2119 | 779 | 2363 | 810 | CFG_VOUT1_D7_IN | vin4a_d23 | - | - |
| E8 | vout1_d8 | 2043 | 807 | 2357 | 768 | CFG_VOUT1_D8_IN | vin4a_d8 | - | - |
| D9 | vout1_d9 | 2166 | 643 | 2412 | 671 | CFG_VOUT1_D9_IN | vin4a_d9 | - | - |
| B10 | vout1_de | 1982 | 410 | 2353 | 314 | CFG_VOUT1_DE_IN | vin4a_de0 | - | - |
| B11 | vout1_fld | 0 | 0 | 0 | 0 | CFG_VOUT1_FLD_IN | vin4a_clk0 | - | - |
| C11 | vout1_hsync | 1755 | 305 | 2269 | 4 | CFG_VOUT1_HSYNC_IN | vin4a_hsync0 | - | - |
| E11 | vout1_vsync | 1924 | 8 | 2066 | 0 | CFG_VOUT1_VSYNC_IN | vin4a_vsync0 | - | - |
Manual IO Timings Modes must be used to ensure some IO timings for VIP2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-11Manual Functions Mapping for VIP2 4A IOSET3 for a definition of the Manual modes.
Table 7-11 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP2_4A_IOSET3_MANUAL1 | VIP2_4A_IOSET3_MANUAL2 | CFG REGISTER | MUXMODE | ||
|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 8 | |||
| E21 | gpio6_14 | 683 | 0 | 939 | 0 | CFG_GPIO6_14_IN | vin4a_hsync0 |
| F20 | gpio6_15 | 1065 | 0 | 1321 | 0 | CFG_GPIO6_15_IN | vin4a_vsync0 |
| F21 | gpio6_16 | 858 | 0 | 1114 | 0 | CFG_GPIO6_16_IN | vin4a_fld0 |
| B14 | mcasp1_aclkr | 1711 | 23 | 1990 | 0 | CFG_MCASP1_ACLKR_IN | vin4a_d0 |
| G13 | mcasp1_axr2 | 2131 | 1054 | 2423 | 1073 | CFG_MCASP1_AXR2_IN | vin4a_d2 |
| J11 | mcasp1_axr3 | 2267 | 691 | 2573 | 696 | CFG_MCASP1_AXR3_IN | vin4a_d3 |
| E12 | mcasp1_axr4 | 2089 | 813 | 2441 | 773 | CFG_MCASP1_AXR4_IN | vin4a_d4 |
| F13 | mcasp1_axr5 | 2061 | 858 | 2430 | 799 | CFG_MCASP1_AXR5_IN | vin4a_d5 |
| C12 | mcasp1_axr6 | 2151 | 595 | 2539 | 480 | CFG_MCASP1_AXR6_IN | vin4a_d6 |
| D12 | mcasp1_axr7 | 2112 | 931 | 2421 | 932 | CFG_MCASP1_AXR7_IN | vin4a_d7 |
| J14 | mcasp1_fsr | 1714 | 323 | 2248 | 44 | CFG_MCASP1_FSR_IN | vin4a_d1 |
| E15 | mcasp2_aclkr | 1462 | 76 | 1795 | 0 | CFG_MCASP2_ACLKR_IN | vin4a_d8 |
| B15 | mcasp2_axr0 | 1578 | 833 | 2113 | 554 | CFG_MCASP2_AXR0_IN | vin4a_d10 |
| A15 | mcasp2_axr1 | 1785 | 396 | 2279 | 212 | CFG_MCASP2_AXR1_IN | vin4a_d11 |
| D15 | mcasp2_axr4 | 1765 | 485 | 2299 | 206 | CFG_MCASP2_AXR4_IN | vin4a_d12 |
| B16 | mcasp2_axr5 | 1644 | 509 | 2179 | 230 | CFG_MCASP2_AXR5_IN | vin4a_d13 |
| B17 | mcasp2_axr6 | 1098 | 0 | 1354 | 0 | CFG_MCASP2_AXR6_IN | vin4a_d14 |
| A17 | mcasp2_axr7 | 1242 | 521 | 1777 | 243 | CFG_MCASP2_AXR7_IN | vin4a_d15 |
| A20 | mcasp2_fsr | 1328 | 130 | 1713 | 0 | CFG_MCASP2_FSR_IN | vin4a_d9 |
| C18 | mcasp4_aclkx | 1033 | 0 | 1166 | 0 | CFG_MCASP4_ACLKX_IN | vin4a_d16 |
| G16 | mcasp4_axr0 | 2147 | 358 | 2529 | 221 | CFG_MCASP4_AXR0_IN | vin4a_d18 |
| D17 | mcasp4_axr1 | 2140 | 676 | 2482 | 645 | CFG_MCASP4_AXR1_IN | vin4a_d19 |
| A21 | mcasp4_fsx | 2140 | 339 | 2554 | 165 | CFG_MCASP4_FSX_IN | vin4a_d17 |
| AA3 | mcasp5_aclkx | 2846 | 2620 | 3059 | 2547 | CFG_MCASP5_ACLKX_IN | vin4a_d20 |
| AB3 | mcasp5_axr0 | 2880 | 3301 | 3040 | 3417 | CFG_MCASP5_AXR0_IN | vin4a_d22 |
| AA4 | mcasp5_axr1 | 2851 | 3586 | 3042 | 3593 | CFG_MCASP5_AXR1_IN | vin4a_d23 |
| AB9 | mcasp5_fsx | 2847 | 2856 | 3031 | 2890 | CFG_MCASP5_FSX_IN | vin4a_d21 |
| B26 | xref_clk2 | 0 | 0 | 0 | 0 | CFG_XREF_CLK2_IN | vin4a_clk0 |
| C23 | xref_clk3 | 927 | 0 | 1183 | 0 | CFG_XREF_CLK3_IN | vin4a_de0 |
Manual IO Timings Modes must be used to ensure some IO timings for VIP2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-12Manual Functions Mapping for VIP2 4B for a definition of the Manual modes.
Table 7-12 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP2_4B_MANUAL1 | VIP2_4B_MANUAL2 | CFG REGISTER | MUXMODE | |||
|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 5 | 6 | |||
| R6 | gpmc_a0 | 1861 | 901 | 2102 | 660 | CFG_GPMC_A0_IN | - | vin4b_d0 |
| T9 | gpmc_a1 | 1652 | 891 | 1955 | 583 | CFG_GPMC_A1_IN | - | vin4b_d1 |
| N9 | gpmc_a10 | 0 | 0 | 0 | 0 | CFG_GPMC_A10_IN | - | vin4b_clk1 |
| P9 | gpmc_a11 | 1783 | 1178 | 1975 | 1021 | CFG_GPMC_A11_IN | - | vin4b_de1 |
| P4 | gpmc_a12 | 1903 | 853 | 2076 | 664 | CFG_GPMC_A12_IN | - | vin4b_fld1 |
| T6 | gpmc_a2 | 1888 | 1212 | 2065 | 994 | CFG_GPMC_A2_IN | - | vin4b_d2 |
| T7 | gpmc_a3 | 1839 | 1274 | 2025 | 1075 | CFG_GPMC_A3_IN | - | vin4b_d3 |
| P6 | gpmc_a4 | 1868 | 1113 | 2058 | 869 | CFG_GPMC_A4_IN | - | vin4b_d4 |
| R9 | gpmc_a5 | 1757 | 1079 | 2028 | 802 | CFG_GPMC_A5_IN | - | vin4b_d5 |
| R5 | gpmc_a6 | 1800 | 670 | 2032 | 421 | CFG_GPMC_A6_IN | - | vin4b_d6 |
| P5 | gpmc_a7 | 1967 | 898 | 2179 | 597 | CFG_GPMC_A7_IN | - | vin4b_d7 |
| N7 | gpmc_a8 | 1731 | 959 | 1993 | 559 | CFG_GPMC_A8_IN | - | vin4b_hsync1 |
| R4 | gpmc_a9 | 1766 | 1150 | 2022 | 834 | CFG_GPMC_A9_IN | - | vin4b_vsync1 |
| U4 | mdio_d | 1602 | 506 | 1931 | 283 | CFG_MDIO_D_IN | vin4b_d0 | - |
| V1 | mdio_mclk | 0 | 0 | 0 | 0 | CFG_MDIO_MCLK_IN | vin4b_clk1 | - |
| U5 | rgmii0_rxc | 1678 | 887 | 1987 | 663 | CFG_RGMII0_RXC_IN | vin4b_d5 | - |
| V5 | rgmii0_rxctl | 1595 | 932 | 1903 | 748 | CFG_RGMII0_RXCTL_IN | vin4b_d6 | - |
| W2 | rgmii0_rxd0 | 1707 | 464 | 2010 | 160 | CFG_RGMII0_RXD0_IN | vin4b_fld1 | - |
| V4 | rgmii0_rxd3 | 1662 | 1146 | 1943 | 996 | CFG_RGMII0_RXD3_IN | vin4b_d7 | - |
| W9 | rgmii0_txc | 1639 | 1195 | 1970 | 1006 | CFG_RGMII0_TXC_IN | vin4b_d3 | - |
| V9 | rgmii0_txctl | 1695 | 1226 | 1952 | 1113 | CFG_RGMII0_TXCTL_IN | vin4b_d4 | - |
| V6 | rgmii0_txd1 | 1693 | 1118 | 1951 | 1003 | CFG_RGMII0_TXD1_IN | vin4b_vsync1 | - |
| U7 | rgmii0_txd2 | 1522 | 1004 | 1895 | 685 | CFG_RGMII0_TXD2_IN | vin4b_hsync1 | - |
| V7 | rgmii0_txd3 | 1777 | 957 | 2018 | 787 | CFG_RGMII0_TXD3_IN | vin4b_de1 | - |
| V2 | uart3_rxd | 1537 | 236 | 1762 | 0 | CFG_UART3_RXD_IN | vin4b_d1 | - |
| Y1 | uart3_txd | 1575 | 645 | 1933 | 276 | CFG_UART3_TXD_IN | vin4b_d2 | - |
Manual IO Timings Modes must be used to ensure some IO timings for VIP2. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-13Manual Functions Mapping for VIP2 3B IOSET2 for a definition of the Manual modes.
Table 7-13 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP2_3B_IOSET2_MANUAL1 | VIP2_3B_IOSET2_MANUAL2 | CFG REGISTER | MUXMODE | |||
|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 4 | 6 | |||
| K7 | gpmc_a19 | 1505 | 1172 | 1854 | 799 | CFG_GPMC_A19_IN | - | vin3b_d0 |
| M7 | gpmc_a20 | 1394 | 1074 | 1723 | 716 | CFG_GPMC_A20_IN | - | vin3b_d1 |
| J5 | gpmc_a21 | 1452 | 1266 | 1789 | 900 | CFG_GPMC_A21_IN | - | vin3b_d2 |
| K6 | gpmc_a22 | 1360 | 1200 | 1684 | 847 | CFG_GPMC_A22_IN | - | vin3b_d3 |
| J7 | gpmc_a23 | 1446 | 735 | 1831 | 443 | CFG_GPMC_A23_IN | - | vin3b_d4 |
| J4 | gpmc_a24 | 1329 | 1360 | 1686 | 970 | CFG_GPMC_A24_IN | - | vin3b_d5 |
| J6 | gpmc_a25 | 1417 | 1318 | 1757 | 962 | CFG_GPMC_A25_IN | - | vin3b_d6 |
| H4 | gpmc_a26 | 1321 | 1298 | 1680 | 880 | CFG_GPMC_A26_IN | - | vin3b_d7 |
| H5 | gpmc_a27 | 1309 | 1215 | 1669 | 834 | CFG_GPMC_A27_IN | - | vin3b_hsync1 |
| N6 | gpmc_ben0 | 1677 | 944 | 1994 | 638 | CFG_GPMC_BEN0_IN | - | vin3b_de1 |
| M4 | gpmc_ben1 | 0 | 0 | 0 | 0 | CFG_GPMC_BEN1_IN | vin3b_clk1 | vin3b_fld1 |
| H6 | gpmc_cs1 | 1280 | 1058 | 1620 | 664 | CFG_GPMC_CS1_IN | - | vin3b_vsync1 |
Manual IO Timings Modes must be used to ensure some IO timings for VIP3. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-14Manual Functions Mapping for VIP3 for a definition of the Manual modes.
Table 7-14 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | VIP3_MANUAL1 | VIP3_MANUAL2 | CFG REGISTER | MUXMODE | |||
|---|---|---|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | A_DELAY (ps) | G_DELAY (ps) | 7 | 9 | |||
| AC5 | gpio6_10 | 774 | 2462 | 765 | 2551 | CFG_GPIO6_10_IN | - | vin5a_clk0 |
| AB4 | gpio6_11 | 2453 | 3000 | 2863 | 2719 | CFG_GPIO6_11_IN | - | vin5a_de0 |
| C14 | mcasp1_aclkx | 1400 | 154 | 1698 | 0 | CFG_MCASP1_ACLKX_IN | vin6a_fld0 | - |
| G12 | mcasp1_axr0 | 2055 | 612 | 2459 | 381 | CFG_MCASP1_AXR0_IN | vin6a_vsync0 | - |
| F12 | mcasp1_axr1 | 1623 | 338 | 2098 | 0 | CFG_MCASP1_AXR1_IN | vin6a_hsync0 | - |
| B13 | mcasp1_axr10 | 1625 | 92 | 1681 | 0 | CFG_MCASP1_AXR10_IN | vin6a_d13 | - |
| A12 | mcasp1_axr11 | 1509 | 714 | 2048 | 317 | CFG_MCASP1_AXR11_IN | vin6a_d12 | - |
| E14 | mcasp1_axr12 | 1189 | 619 | 1729 | 222 | CFG_MCASP1_AXR12_IN | vin6a_d11 | - |
| A13 | mcasp1_axr13 | 1546 | 265 | 1954 | 0 | CFG_MCASP1_AXR13_IN | vin6a_d10 | - |
| G14 | mcasp1_axr14 | 1305 | 0 | 1448 | 0 | CFG_MCASP1_AXR14_IN | vin6a_d9 | - |
| F14 | mcasp1_axr15 | 1342 | 313 | 1798 | 0 | CFG_MCASP1_AXR15_IN | vin6a_d8 | - |
| B12 | mcasp1_axr8 | 1833 | 466 | 2264 | 0 | CFG_MCASP1_AXR8_IN | vin6a_d15 | - |
| A11 | mcasp1_axr9 | 1555 | 777 | 2029 | 352 | CFG_MCASP1_AXR9_IN | vin6a_d14 | - |
| D14 | mcasp1_fsx | 1549 | 281 | 1972 | 0 | CFG_MCASP1_FSX_IN | vin6a_de0 | - |
| A19 | mcasp2_aclkx | 1063 | 0 | 1206 | 0 | CFG_MCASP2_ACLKX_IN | vin6a_d7 | - |
| C15 | mcasp2_axr2 | 1134 | 0 | 1277 | 0 | CFG_MCASP2_AXR2_IN | vin6a_d5 | - |
| A16 | mcasp2_axr3 | 1348 | 487 | 1888 | 90 | CFG_MCASP2_AXR3_IN | vin6a_d4 | - |
| A18 | mcasp2_fsx | 1030 | 250 | 1424 | 0 | CFG_MCASP2_FSX_IN | vin6a_d6 | - |
| B18 | mcasp3_aclkx | 0 | 0 | 0 | 0 | CFG_MCASP3_ACLKX_IN | vin6a_d3 | - |
| B19 | mcasp3_axr0 | 888 | 485 | 1428 | 88 | CFG_MCASP3_AXR0_IN | vin6a_d1 | - |
| C17 | mcasp3_axr1 | 861 | 582 | 1331 | 254 | CFG_MCASP3_AXR1_IN | vin6a_d0 | vin5a_fld0 |
| F15 | mcasp3_fsx | 1093 | 451 | 1633 | 54 | CFG_MCASP3_FSX_IN | vin6a_d2 | - |
| C18 | mcasp4_aclkx | 557 | 0 | 541 | 0 | CFG_MCASP4_ACLKX_IN | - | vin5a_d15 |
| G16 | mcasp4_axr0 | 1027 | 989 | 1441 | 644 | CFG_MCASP4_AXR0_IN | - | vin5a_d13 |
| D17 | mcasp4_axr1 | 1140 | 1038 | 1601 | 740 | CFG_MCASP4_AXR1_IN | - | vin5a_d12 |
| A21 | mcasp4_fsx | 1140 | 885 | 700 | 1377 | CFG_MCASP4_FSX_IN | - | vin5a_d14 |
| AA3 | mcasp5_aclkx | 1633 | 3030 | 1658 | 2999 | CFG_MCASP5_ACLKX_IN | - | vin5a_d11 |
| AB3 | mcasp5_axr0 | 2392 | 3028 | 2816 | 2711 | CFG_MCASP5_AXR0_IN | - | vin5a_d9 |
| AA4 | mcasp5_axr1 | 2435 | 3026 | 2856 | 2723 | CFG_MCASP5_AXR1_IN | - | vin5a_d8 |
| AB9 | mcasp5_fsx | 2285 | 2660 | 2713 | 2288 | CFG_MCASP5_FSX_IN | - | vin5a_d10 |
| AD4 | mmc3_clk | 2501 | 2822 | 2915 | 2475 | CFG_MMC3_CLK_IN | - | vin5a_d7 |
| AC4 | mmc3_cmd | 2423 | 2826 | 2832 | 2485 | CFG_MMC3_CMD_IN | - | vin5a_d6 |
| AC7 | mmc3_dat0 | 2336 | 2820 | 2743 | 2526 | CFG_MMC3_DAT0_IN | - | vin5a_d5 |
| AC6 | mmc3_dat1 | 2332 | 2710 | 2749 | 2346 | CFG_MMC3_DAT1_IN | - | vin5a_d4 |
| AC9 | mmc3_dat2 | 1732 | 3048 | 1811 | 3012 | CFG_MMC3_DAT2_IN | - | vin5a_d3 |
| AC3 | mmc3_dat3 | 2459 | 2969 | 2872 | 2683 | CFG_MMC3_DAT3_IN | - | vin5a_d2 |
| AC8 | mmc3_dat4 | 2436 | 2662 | 2836 | 2271 | CFG_MMC3_DAT4_IN | - | vin5a_d1 |
| AD6 | mmc3_dat5 | 2450 | 2431 | 1771 | 3271 | CFG_MMC3_DAT5_IN | - | vin5a_d0 |
| AB8 | mmc3_dat6 | 2332 | 2640 | 2752 | 2255 | CFG_MMC3_DAT6_IN | - | vin5a_hsync0 |
| AB5 | mmc3_dat7 | 1799 | 2927 | 1881 | 2844 | CFG_MMC3_DAT7_IN | - | vin5a_vsync0 |
| D18 | xref_clk0 | 681 | 0 | 824 | 0 | CFG_XREF_CLK0_IN | vin6a_d0 | - |
| E17 | xref_clk1 | 21 | 0 | 0 | 0 | CFG_XREF_CLK1_IN | vin6a_clk0 | - |