JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Imaging Subsystem chapter of the device TRM.
The imaging subsystem (ISS) deals with the processing of the pixel data coming from an external image sensor or data from memory (image format encoding and decoding can be done to and from memory). With its subparts, such as interfaces and interconnects, image signal processor (ISP), and still image coprocessor (SIMCOP), the ISS is a key component for the following use cases:
The ISS is mainly composed of CAL_A, CAL_B, LVDS-RX camera interfaces, a parallel interface (CPI), an ISP, and a block-based imaging accelerator (SIMCOP).
All interfaces can use the image signal processor (ISP), but not concurrently. When one interface uses the ISP, the other must send data to memory. However, the ISP can still be used to process this data in memory-to-memory. Time multiplex processing is also possible.
CAUTION
The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 7-6.
In Table 7-6 are presented the specific groupings of signals (IOSET) for use with ISS.
| SIGNALS | IOSET1 | IOSET2 | ||
|---|---|---|---|---|
| BALL | MUX | BALL | MUX | |
| cpi_pclk | F22 | 1 | F22 | 1 |
| cpi_data0 | F19 | 1 | F19 | 1 |
| cpi_data1 | G19 | 1 | G19 | 1 |
| cpi_data2 | G18 | 1 | G18 | 1 |
| cpi_data3 | G21 | 1 | G21 | 1 |
| cpi_data4 | G22 | 1 | G22 | 1 |
| cpi_data5 | H18 | 1 | H18 | 1 |
| cpi_data6 | H20 | 1 | H20 | 1 |
| cpi_data7 | H19 | 1 | H19 | 1 |
| cpi_data8 | H22 | 1 | H22 | 1 |
| cpi_data9 | H21 | 1 | H21 | 1 |
| cpi_data10 | J17 | 1 | J17 | 1 |
| cpi_data11 | K22 | 1 | K22 | 1 |
| cpi_data12 | K21 | 1 | K21 | 1 |
| cpi_data13 | K18 | 1 | K18 | 1 |
| cpi_data14 | K17 | 1 | K17 | 1 |
| cpi_data15 | L21 | 1 | ||
| cpi_wen | K19 | 1 | K19 | 1 |
| cpi_fid | K20 | 1 | K20 | 1 |
| cpi_hsync | F21 | 1 | F21 | 1 |
| cpi_vsync | F20 | 1 | F20 | 1 |
| cam_nreset | W6 | 1 | ||
| cam_strobe | B18 | 3 | M17 | 1 |
| cam_shutter | C18 | 3 | M18 | 1 |
For more information, please contact your local TI representative.