JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| NO. | PARAMETER | DESCRIPTION | STANDARD MODE | FAST MODE | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| 1 | t c(SCL) | Cycle time, SCL | 10 | 2.5 | µs | |||
| 2 | t su(SCLH-SDAL) | Setup time, SCL high before SDA low (for a repeated START condition) | 4.7 | 0.6 | µs | |||
| 3 | t h(SDAL-SCLL) | Hold time, SCL low after SDA low (for a START and a repeated START condition) | 4 | 0.6 | µs | |||
| 4 | t w(SCLL) | Pulse duration, SCL low | 4.7 | 1.3 | µs | |||
| 5 | t w(SCLH) | Pulse duration, SCL high | 4 | 0.6 | µs | |||
| 6 | t su(SDAV-SCLH) | Setup time, SDA valid before SCL high | 250 | 100 (2) | ns | |||
| 7 | t h(SCLL-SDAV) | Hold time, SDA valid after SCL low | 0 (3) | 3.45 (4) | 0 (3) | 0.9 (4) | µs | |
| 8 | t w(SDAH) | Pulse duration, SDA high between STOP and START conditions | 4.7 | 1.3 | µs | |||
| 9 | t r(SDA) | Rise time, SDA | 1000 | 20 + 0.1C b(5) | 300 | ns | ||
| 10 | t r(SCL) | Rise time, SCL | 1000 | 20 + 0.1C b(5) | 300 | ns | ||
| 11 | t f(SDA) | Fall time, SDA | 300 | 20 + 0.1C b(5) | 300 | ns | ||
| 12 | t f(SCL) | Fall time, SCL | 300 | 20 + 0.1C b(5) | 300 | ns | ||
| 13 | t su(SCLH-SDAH) | Setup time, SCL high before SDA high (for STOP condition) | 4 | 0.6 | µs | |||
| 14 | t w(SP) | Pulse duration, spike (must be suppressed) | 0 | 50 | ns | |||
| 15 | C b(5) | Capacitive load for each bus line | 400 | 400 | pF | |||
Figure 7-23 I2C Receive Timing Table 7-16 and Figure 7-24 assume testing over the recommended operating conditions and electrical characteristic conditions below.