JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 5-11 summarizes the DC electrical characteristics for LVSMOS CSI2 Buffers.
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| Signals MUXMODE 0: csi2_0_dx[4:0]; csi2_0_dy[4:0]; | |||||
| Bottom Balls: A11 / B11 / A12 / B12 / A13 / B13 / A15 / B15 / A16 / B16 | |||||
| MIPI D-PHY Mode Low-Power Receiver (LP-RX) | |||||
| VIH | Input high-level voltage | 880 | 1350 | mV | |
| VIL | Input low-level voltage | 550 | mV | ||
| VITH | Input high-level threshold(1) | 880 | mV | ||
| VITL | Input low-level threshold(2) | 550 | mV | ||
| VHYS | Input hysteresis(3) | 25 | mV | ||
| MIPI D-PHY Mode Ultralow Power Receiver (ULP-RX) | |||||
| VIL | Input low-level voltage | 300 | mV | ||
| VITL | Input low-level threshold(4) | 300 | mV | ||
| VHYS | Input hysteresis(3) | 25 | mV | ||
| MIPI D-PHY Mode High-Speed Receiver (HS-RX) | |||||
| VIDTH | Differential input high-level threshold | 70 | mV | ||
| VIDTL | Differential input low-level threshold | –70 | mV | ||
| VIDMAX | Maximum differential input voltage(7) | 270 | mV | ||
| VIHHS | Single-ended input high voltage(5) | 460 | mV | ||
| VILHS | Single-ended input low voltage(5) | –40 | mV | ||
| VCMRXDC | Differential input common-mode voltage(5)(6) | 70 | 330 | mV | |
| ZID | Differential input impedance | 80 | 100 | 125 | Ω |