JAJSDN3F December 2016 – April 2024 TDP158
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICE_ID | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | R | These fields return a string of ASCII characters “TDP158” followed by one space characters TDP158: Address 0x00 – 0x07 = {- 0x54”T”, 0x44”D”, 0x50”P”, 0x31”1”, 0x35”5”, 0x38”8, 0x20, 0x20 |