JAJSDN3F December 2016 – April 2024 TDP158
PRODUCTION DATA
The TDP158 has a special mode that will allow the device to support either HDMI or DP applications. The device is put into this mode by setting reg09h[5] to 1. The device will self-configure with the following settings and become I2C programmable only. The TDP158 does not support automatic Link Training for DisplayPort. AUX channel bypasses device.