JAJSOD9A january 2023 – july 2023 THS2630
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
THS2630S | THS2630 | |||
IN– | 1 | 1 | I | Negative input pin |
IN+ | 8 | 8 | I | Positive input pin |
NC | — | 7 | — | This pin is not internally connected; leave floating or connect to any other pin on the device. |
OUT– | 5 | 5 | O | Negative output pin |
OUT+ | 4 | 4 | O | Positive output pin |
PD | 7 | — | I | Active low power-down pin |
VCC+ | 3 | 3 | I/O | Positive supply voltage pin |
VCC– | 6 | 6 | I/O | Negative supply voltage pin |
VOCM | 2 | 2 | I | Common mode input pin |
Thermal Pad | Thermal Pad | Thermal Pad | — | Thermal pad. DGN (HVSSOP) package only. For the best thermal performance, connect this pad to a large copper plane. The thermal pad can be connected to any pin on the device, or any other potential on the board, as long as the voltage on the thermal pad remains between VCC+ and VCC–. |