JAJSF33C August 2017 – February 2023 THS3491
PRODUCTION DATA
at +VS = 7.5 V, –VS = –7.5 V, TA ≅ 25°C, RLOAD = 100 Ω to midsupply, noninverting gain (G) = 5 V/V RGT package: RF = 576 Ω, RG = 143 Ω, or DDA package: RF = 798 Ω, RG = 200 Ω (unless otherwise noted)
VO = 2 VPP |
VO = 2 VPP |
VO = 2 VPP | RLOAD = 1 kΩ |
±100-kHz frequency spacing |
VO = 5 VPP |
VO = 5 VPP |
Flash tested to keep TJ as close to TA as possible |
VO = 2 VPP |
VO = 2 VPP |
VO = 2.5 VPP per tone | ±100-kHz frequency spacing |
±100-kHz frequency spacing |
VO = 10 VPP |
VO = 10 VPP |
Measured with devices soldered on TI EVM. Devices not turned off at any read points but load applied for a few msec to measure VOUT and then removed. |