JAJSF33C August 2017 – February 2023 THS3491
PRODUCTION DATA
at +VS = 15 V, –VS = –15 V, TA ≅ 25°C, RLOAD = 100 Ω to midsupply, noninverting gain (G) = 5 V/V. RGT package : RF = 576 Ω, RG = 143 Ω, or DDA package: RF = 798 Ω, RG = 200 Ω (unless otherwise noted)
VO = 2 VPP | RGT package |
VO = 2 VPP |
RGT package; see Figure 10-1 for setup information | ||
DDA package |
VO = 2 VPP | RGT package |
VO = 2 VPP |
VO = 2 VPP | RLoad = 1 kΩ |
±100-kHz frequency spacing |
VO = 10 VPP |
VO = 10 VPP |
VIN = 2 VPP |
7100 units at each supply |
Flash tested to keep TJ as close to TA as possible |
Flash tested to keep TJ as close to TA as possible |
90 units at each supply |
Device in shutdown mode to minimize self-heating, RGT package |
VO = 2 VPP | DDA package |
RGT package; see Section 9.4.4 section for more details |
VO = 2 VPP | RGT package | |
DDA package |
VO = 2 VPP | RGT package |
VO = 2 VPP |
VO = 5 VPP per tone | ±100-kHz frequency spacing |
±100-kHz frequency spacing |
No load |
VO = 20 VPP |
VO = 20 VPP |
7100 units at each supply |
7100 units at each supply |
Flash tested to keep TJ as close to TA as possible |
90 units at each supply |
90 units at each supply |