JAJSF33C August 2017 – February 2023 THS3491
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | Test Level(1) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | VO = 2 VPP, < 0.5-dB peaking | 900 | MHz | C | ||
LSBW | Large-signal bandwidth | VO = 10 VPP, < 1-dB peaking | 320 | MHz | C | ||
Bandwidth for 0.2-dB flatness | VO = 2 VPP | 350 | MHz | C | |||
SR | Slew rate (20% – 80%) | VO = 20 VPP | 8000 | V/µs | C | ||
Overshoot and undershoot | VO = 10-V step (input tr/tf = 1.0 ns) | 1.5% | C | ||||
tr/tf | Rise and fall time | VO = 10-V step (input tr/tf = 1.0 ns) | 1.3 | ns | C | ||
ts | Settling time to 0.1% | VO = 10-V step (input tr/tf = 1.0 ns) | 7 | ns | C | ||
HD2 | Second-order harmonic distortion | f = 20 MHz, VO = 10 VPP | –78 | dBc | C | ||
f = 50 MHz, VO = 10 VPP | –76 | ||||||
f = 70 MHz, VO = 10 VPP | –68 | ||||||
f = 100 MHz, VO = 10 VPP | –60 | ||||||
f = 20 MHz, VO = 20 VPP | –75 | ||||||
f = 50 MHz, VO = 20 VPP | –65 | ||||||
f = 70 MHz, VO = 20 VPP | –61 | ||||||
f = 100 MHz, VO = 20 VPP | –51 | ||||||
HD3 | Third-order harmonic distortion | f = 20 MHz, VO = 10 VPP | –81 | dBc | C | ||
f = 50 MHz, VO = 10 VPP | –75 | ||||||
f = 70 MHz, VO = 10 VPP | –61 | ||||||
f = 100 MHz, VO = 10 VPP | –51 | ||||||
f = 20 MHz, VO = 20 VPP | –64 | ||||||
f = 50 MHz, VO = 20 VPP | –55 | ||||||
f = 70 MHz, VO = 20 VPP | –48 | ||||||
f = 100 MHz, VO = 20 VPP | –47 | ||||||
IMD2 | 2nd-order two-tone intermodulation distortion | f = 20 MHz, VO = 5 VPP per tone, 100-kHz tone spacing |
–79 | dBc | C | ||
IMD3 | 3rd-order two-tone intermodulation distortion | f = 20 MHz, VO = 5 VPP per tone, 100-kHz tone spacing |
–68 | dBc | C | ||
en | Input-referred voltage noise | f ≥ 100 kHz | 1.7 | nV/√Hz | C | ||
inp | Noninverting, input-referred current noise | f ≥ 100 kHz | 15 | pA/√Hz | C | ||
inn | Inverting, input-referred current noise | f ≥ 100 kHz | 20 | pA/√Hz | C | ||
ZOUT | Closed-loop output impedance | f = 50 MHz | 1 | Ω | C | ||
DC PERFORMANCE | |||||||
ZOL | Open-loop transimpedance gain | VO = ±10 V, RLOAD = 500 Ω | 5 | 8 | MΩ | A1 | |
VOS | Input offset voltage | DDA package only | –2 | 1 | 2 | mV | A1 |
RGT package & DIE sales | –2.5 | 1 | 2.5 | mV | A1 | ||
Input offset voltage drift(2) | –40°C ≤ TJ ≤ +125°C | 3 | µV/°C | B | |||
IB+ | Noninverting input bias current(3) | –7 | –2 | 7 | µA | A1 | |
Noninverting input bias current drift(2) | –40°C ≤ TJ ≤ +125°C | –8 | nA/°C | B | |||
IB- | Inverting input bias current(3) | –20 | –7 | 20 | µA | A1 | |
Inverting input bias current drift(2) | –40°C ≤ TJ ≤ +125°C | –116 | nA/°C | B | |||
RFB_TRACE | Internal trace resistance to feedback pin | RGT only, pins 10 and 11 to pin 1 | 1.1 | 1.5 | 1.9 | Ω | A2 |
CMRR | Common-mode rejection ratio | f = DC | 69 | 75 | dB | A1 | |
INPUT | |||||||
HRIN | Headroom to either supply | CMRR > 60 dB | 4.1 | 4.3 | V | A2 | |
ZIN+ | Noninverting input impedance | Closed-loop measurement | 50 || 1.2 | kΩ || pF | C | ||
ZIN- | Inverting input impedance | Open-loop measurement | 8 | 15 | 18 | Ω | B |
OUTPUT | |||||||
HROUT | Headroom to either supply | 1.2 | 1.5 | 1.7 | V | A1 | |
IoutMAX | Maximum current output | RLOAD = 24 Ω, VO = ±12.67 V, magnitude, both polarities | 480 | 520 | 550 | mA | A2 |
IoutLINEAR | Linear output current | RLOAD = 24 Ω, VO = ±9.4 V, ZOL > 1 MΩ, source and sink |
380 | 420 | mA | A2 | |
IoutPEAK | Peak output current in transition (transition peak at zero-crossing IOUT) | VO = 0 V, RO < 0.5 Ω, magnitude, both polarities | 500 | 540 | mA | B | |
ISC | Output short-circuit current | VS = ±9 V, VO = ±6 V, magnitude, both polarities | 550 | 620 | mA | B | |
ZOUT | DC output impedance | Closed-loop (±50 mA) | 0.17 | Ω | C | ||
POWER SUPPLY | |||||||
IQ | Quiescent current | VS = ±15 V, No load | 16.1 | 16.7 | 17.3 | mA | A1 |
VS = ±16 V, No load | 16.2 | 16.8 | 17.4 | mA | A2 | ||
VS = ±7 V, No load | 15.2 | 15.8 | 16.3 | mA | A1 | ||
IQ TC | VS = ±15 V, TJ = –40°C to +125°C, No load |
5 | µA/°C | B | |||
PSRR+ | Positive power supply rejection ratio | +VS ± 1.5 V, –VS | 78 | 82 | dB | A1 | |
PSRR– | Negative power supply rejection ratio | +VS, –VS ± 1.5 V | 77 | 80 | dB | A1 | |
POWER DOWN | |||||||
REFRANGE | REF pin voltage range | Do NOT float the REF pin. | –Vs | GND +Vs – 5 V | V | A2 | |
IREF_BIAS | REF pin bias current | REF = 0 V, PD = REF + 3 V, positive out of the pin. |
35 | 46 | 52 | µA | A2 |
VIL | Disable voltage threshold | REF = 0 V, guaranteed off below | 0.8 | V | A1 | ||
VIH | Enable voltage threshold | REF = 0 V, guaranteed on above | 1.5 | V | A1 | ||
PDLOW_BIAS | PD pin low input bias current | PD = REF = GND, positive out of the pin. |
17 | 21 | 25 | µA | A2 |
PDHIGH_BIAS | PD pin high input bias current | PD = REF + 3 V, REF = GND, positive out of the pin. |
–1 | 0 | 1 | µA | A2 |
IQ_OFF_+VS | +Vs disabled supply current | 650 | 780 | 880 | µA | A1 | |
IQ_OFF_–VS | –Vs disabled supply current | 600 | 723 | 820 | µA | A2 | |
tON | Turnon time delay | DC output to 90% of final value | 50 | ns | C | ||
tOFF | Turnoff time delay | DC output to 10% of final value | 4 | µs | C | ||
JUNCTION-TEMPERATURE SENSE, TJ_SENSE (QFN-16 ONLY, PIN 6) | |||||||
TJ_SENSE 25°C value | Device disabled (22°C to 32°C ATE ambient temperature) | 0.915 | 1.06 | 1.15 | V | A2 | |
TJ_SENSE temperature coefficient | TJ = 0°C to 125°C | 3.2 | mV/°C | B | |||
TJ_SENSE input impedance | Internally connected to REF pin | 32.4 | 35 | 38 | kΩ | A2 |