JAJSDK5A July 2017 – November 2018 THVD1500
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Contact Discharge, per IEC 61000-4-2 | Pins Bus terminals and GND | ±8,000 | V |
Air Gap Discharge, per IEC 61000-4-2 | Pins Bus terminals and GND | ±10,000 | |||
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | Pins Bus terminals and GND | ±16,000 | |||
All pins except Bus terminals and GND | ±4,000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1,500 | ||||
Machine model (MM), per JEDEC JESD22-A115-A | ±400 | ||||
V(EFT) | Electrical fast transient | Per IEC 61000-4-4 | Pins Bus terminals | ±2,000 | V |