JAJSVY1A September 2024 – December 2024 TLV1831-Q1 , TLV1832-Q1 , TLV1841-Q1 , TLV1842-Q1
PRODMIX
Likewise, unlike high-speed amplifiers, the comparator inputs do not have clamping diodes between them. This allows for applications where the input differential voltage can match the supply voltage (V+). However, when the input differential voltage increases to 2V, bias current increases to the nA range occur. This is a result of internal circuitry intended to minimize propagation delay increases due to large input underdrive amplitudes.