JAJSRI6 March 2024 TLV1872
PRODMIX
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VEEO | 1 | — | Output negative supply voltage |
OUT1 | 2 | O | Output pin of the comparator 1 |
IN1– | 3 | I | Inverting input pin of comparator 1 |
IN1+ | 4 | I | Non-Inverting input pin of comparator 1 |
VEEI | 5 | — | Input negative supply voltage |
IN2+ | 6 | I | Non-Inverting input pin of comparator 2 |
IN2– | 7 | I | Inverting input pin of comparator 2 |
OUT2 | 8 | O | Output pin of the comparator 2 |
VCCI | 9 | — | Input positive supply voltage |
VCCO | 10 | — | Output positive supply voltage |