JAJSRI6 March 2024 TLV1872
PRODMIX
The TLV187x devices have an internal Power-on-Reset (POR) circuit for known start-up or power-down conditions. While the power supplies are ramping up, the POR circuitry is activated for up to 80µs after the VPOR threshold of 1.7V is crossed.
The TLV187x Output is High Impedance ("Hi-Z") During the POR Period (ton).
The input and output POR thresholds are "AND'ed" together. When BOTH the input supply (VCCI-VEEI) AND the output supply (VCCO - VEEO) are greater than the VPOR voltage, then after a delay period (tON), the comparator output reflects the state of the differential input (VID).
There is no delay on power down. The output enters the POR state immediately when both the supplies fall below VPOR.