JAJSEM1F March 2001 – August 2016 TLV2370 , TLV2371 , TLV2372 , TLV2373 , TLV2374 , TLV2375
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC PERFORMANCE | |||||||
| VOS | Input offset voltage | At TA = 25°C, VIC = VDD/2, VO = VDD/2, RS = 50 Ω | 2 | 4.5 | mV | ||
| At TA = –40°C to +125°C, VIC = VDD/2, VO = VDD/2,
RS = 50 Ω |
6 | mV | |||||
| dVOS/dT | Offset voltage drift | At TA = 25°C, VIC = VDD/2, VO = VDD/2, RS = 50 Ω | 2 | µV/°C | |||
| CMRR | Common-mode rejection ratio | VDD = 2.7 V,
RS = 50 Ω |
VIC = 0 to VDD | 50 | 68 | dB | |
| At TA = –40°C to +125°C,
VIC = 0 to VDD |
49 | ||||||
| VIC = 0 to VDD − 1.35 V | 56 | 70 | |||||
| At TA = –40°C to +125°C,
VIC = 0 to VDD − 1.35 V |
54 | ||||||
| VDD = 5 V,
RS = 50 Ω |
VIC = 0 to VDD | 55 | 72 | ||||
| At TA = –40°C to +125°C,
VIC = 0 to VDD |
54 | ||||||
| VIC = 0 to VDD − 1.35 V | 67 | 80 | |||||
| At TA = –40°C to +125°C,
VIC = 0 to VDD − 1.35 V |
64 | ||||||
| VDD = 15 V,
RS = 50 Ω |
VIC = 0 to VDD | 64 | 82 | ||||
| At TA = –40°C to +125°C,
VIC = 0 to VDD |
63 | ||||||
| VIC = 0 to VDD − 1.35 V | 67 | 84 | |||||
| At TA = –40°C to +125°C,
VIC = 0 to VDD − 1.35 V |
66 | ||||||
| AVD | Large-signal differential voltage amplification | VDD = 2.7 V,
VO(PP) = VDD/2, RL = 10 kΩ |
98 | 106 | dB | ||
| At TA = –40°C to +125°C | 76 | ||||||
| VDD = 5 V,
VO(PP) = VDD/2, RL = 10 kΩ |
100 | 110 | |||||
| At TA = –40°C to +125°C | 86 | ||||||
| VDD = 15 V,
VO(PP) = VDD/2, RL = 10 kΩ |
81 | 83 | |||||
| At TA = –40°C to +125°C | 79 | ||||||
| INPUT CHARACTERISTICS | |||||||
| IOS | Input offset current | VDD = 15 V,
VIC = VO = VDD/2 |
1 | 60 | pA | ||
| At TA = 70°C | 100 | ||||||
| At TA = 125°C | 1000 | ||||||
| IB | Input bias current | VDD = 15 V,
VIC = VO = VDD/2 |
1 | 60 | pA | ||
| At TA = 70°C | 100 | ||||||
| At TA = 125°C | 1000 | ||||||
| Differential input resistance | 1000 | GΩ | |||||
| Common-mode input capacitance | f = 21 kHz | 8 | pF | ||||
| OUTPUT CHARACTERISTICS | |||||||
| VOH | High-level output voltage | VDD = 2.7 V | At TA = 25°C, VIC = VDD/2, IOH = −1 mA | 2.55 | 2.58 | V | |
| At TA = –40°C to +125°C, VIC = VDD/2,
IOH = −1 mA |
2.48 | ||||||
| VDD = 5 V | At TA = 25°C, VIC = VDD/2, IOH = −1 mA | 4.9 | 4.93 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOH = −1 mA |
4.85 | ||||||
| VDD = 15 V | At TA = 25°C, VIC = VDD/2, IOH = −1 mA | 14.92 | 14.96 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOH = −1 mA |
14.9 | ||||||
| VDD = 2.7 V | At TA = 25°C, VIC = VDD/2, IOH = −5 mA | 1.9 | 2 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOH = −5 mA |
1.6 | ||||||
| VDD = 5 V | At TA = 25°C, VIC = VDD/2, IOH = −5 mA | 4.6 | 4.68 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOH = −5 mA |
4.5 | ||||||
| VDD = 15 V | At TA = 25°C, VIC = VDD/2, IOH = −5 mA | 14.7 | 14.8 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOH = −5 mA |
14.6 | ||||||
| VOL | Low-level output voltage | VDD = 2.7 V | At TA = 25°C, VIC = VDD/2, IOL = 1 mA | 0.1 | 0.15 | ||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOL = 1 mA |
0.22 | V | |||||
| VDD = 5 V | At TA = 25°C, VIC = VDD/2, IOL = 1 mA | 0.05 | 0.1 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOL = 1 mA |
0.15 | ||||||
| VDD = 15 V | At TA = 25°C, VIC = VDD/2, IOL = 1 mA | 0.05 | 0.08 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOL = 1 mA |
0.1 | ||||||
| VDD = 2.7 V | At TA = 25°C, VIC = VDD/2, IOL = 5 mA | 0.52 | 0.7 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOL = 5 mA |
1.1 | ||||||
| VDD = 5 V | At TA = 25°C, VIC = VDD/2, IOL = 5 mA | 0.28 | 0.4 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOL = 5 mA |
0.5 | ||||||
| VDD = 15 V | At TA = 25°C, VIC = VDD/2, IOL = 5 mA | 0.19 | 0.3 | ||||
| At TA = –40°C to +125°C, VIC = VDD/2,
IOL = 5 mA |
0.35 | ||||||
| IO | Output current | VDD = 2.7 V,
VO = 0.5 V from rail |
Positive rail | 4 | mA | ||
| Negative rail | 5 | ||||||
| VDD = 5 V,
VO = 0.5 V from rail |
Positive rail | 7 | |||||
| Negative rail | 8 | ||||||
| VDD = 15 V,
VO = 0.5 V from rail |
Positive rail | 16 | |||||
| Negative rail | 15 | ||||||
| POWER SUPPLY | |||||||
| IDD | Supply current (per channel) | VDD = 2.7 V, VO = VDD/2 | 470 | 560 | µA | ||
| VDD = 5 V, VO = VDD/2 | 550 | 660 | |||||
| VDD = 15 V,
VO = VDD/2 |
At TA = 25°C | 750 | 900 | ||||
| At TA = –40°C to +125°C | 1200 | ||||||
| PSRR | Power-supply rejection ratio (ΔVDD/ΔVIO) | VDD = 2.7 V to 15 V,
VIC = VDD/2, no load |
At TA = 25°C | 70 | 80 | dB | |
| At TA = –40°C to +125°C | 65 | ||||||
| DYNAMIC PERFORMANCE | |||||||
| UGBW | Unity gain bandwidth | VDD = 2.7 V | RL = 2 kΩ, CL = 10 pF | 2.4 | MHz | ||
| VDD = 5 V to 15 V | RL = 2 kΩ, CL = 10 pF | 3 | |||||
| SR | Slew rate at unity gain | VDD = 2.7 V | At TA = 25°C, VO(PP) = VDD/2,
CL = 50 pF, RL = 10 kΩ |
1.4 | 2 | V/µs | |
| At TA = –40°C to +125°C, VO(PP) = VDD/2,
CL = 50 pF, RL = 10 kΩ |
1 | ||||||
| VDD = 5 V | At TA = 25°C, VO(PP) = VDD/2,
CL = 50 pF, RL = 10 kΩ |
1.6 | 2.4 | ||||
| At TA = –40°C to +125°C, VO(PP) = VDD/2,
CL = 50 pF, RL = 10 kΩ |
1.2 | ||||||
| VDD = 15 V | At TA = 25°C, VO(PP) = VDD/2,
CL = 50 pF, RL = 10 kΩ |
1.9 | 2.1 | ||||
| At TA = –40°C to +125°C, VO(PP) = VDD/2,
CL = 50 pF, RL = 10 kΩ |
1.4 | ||||||
| φm | Phase margin | RL = 2 kΩ, CL = 100 pF | 65 | ° | |||
| Gain margin | RL = 2 kΩ, CL = 10 pF | 18 | dB | ||||
| ts | Settling time | VDD = 2.7 V, V(STEP)PP = 1 V, AV = −1,
CL = 10 pF, RL = 2 kΩ, 0.1% |
2.9 | µs | |||
| VDD = 5 V, 15 V, V(STEP)PP = 1 V, AV = −1,
CL = 47 pF, RL = 2 kΩ, 0.1% |
2 | ||||||
| NOISE, DISTORTION PERFORMANCE | |||||||
| THD + N | Total harmonic distortion plus noise | VDD = 2.7 V | VO(PP)= VDD/2 V, RL = 2 kΩ,
f = 10 kHz, AV = 1 |
0.02% | |||
| VO(PP)= VDD/2 V, RL = 2 kΩ,
f = 10 kHz, AV = 10 |
0.05% | ||||||
| VO(PP)= VDD/2 V, RL = 2 kΩ,
f = 10 kHz, AV = 100 |
0.18% | ||||||
| VDD = 5 V,
15 V |
VO(PP)= VDD/2 V, RL = 2 kΩ,
f = 10 kHz, AV = 1 |
0.02% | |||||
| VO(PP)= VDD/2 V, RL = 2 kΩ,
f = 10 kHz, AV = 10 |
0.09% | ||||||
| VO(PP)= VDD/2 V, RL = 2 kΩ,
f = 10 kHz, AV = 100 |
0.5% | ||||||
| Vn | Equivalent input noise voltage | f = 1 kHz | 39 | nV/√Hz | |||
| f = 10 kHz | 35 | ||||||
| In | Equivalent input noise current | f = 1 kHz | 0.6 | fA/√Hz | |||
| SHUTDOWN CHARACTERISTICS | |||||||
| IDD(SHDN) | Supply current in shutdown mode (TLV2370, TLV2373, TLV2375) (per channel) | VDD = 2.7 V, 5 V,
SHDN = 0 V |
At TA = 25°C | 25 | 30 | µA | |
| At TA = –40°C to +125°C | 35 | ||||||
| VDD = 15 V,
SHDN = 0 V |
At TA = 25°C | 40 | 45 | ||||
| At TA = –40°C to +125°C | 50 | ||||||
| t(on) | Amplifier turnon time(1) | RL = 2 kΩ | 0.8 | µs | |||
| t(off) | Amplifier turnoff time(1) | RL = 2 kΩ | 1 | µs | |||