JAJSEM1F March 2001 – August 2016 TLV2370 , TLV2371 , TLV2372 , TLV2373 , TLV2374 , TLV2375
PRODUCTION DATA.
The output offset voltage (VOO) is the sum of the input offset voltage (VIO) and input bias currents (IIB) times the corresponding gains. Figure 34 is used to calculate the output offset voltage. Note that this does not include other parameters that can affect the offset voltage, such as PSRR and CMRR.
Figure 34. Output Offset Voltage Model