JAJSCL1 October 2016 TLV2376 , TLV376 , TLV4376
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | Supply, VS = (V+) – (V–) | 7 | V | |
| Signal input pin(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
| Current | Signal input pin(2) | –10 | 10 | mA |
| Output short-circuit(3) | Continuous | |||
| Temperature | Specified, TA | –40 | 125 | °C |
| Junction, TJ | 150 | |||
| Storage, Tstg | –65 | 150 | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Supply voltage, VS = (V+) – (V–) | Single supply | 2.2 | 5.5 | V | ||
| Dual supply | ±1.1 | ±2.75 | ||||
| TA | Specified temperature range | –40 | 125 | °C | ||
| THERMAL METRIC(1) | TLV376 | UNIT | ||
|---|---|---|---|---|
| D (SOIC) | DBV (SOT-23) | |||
| 8 PINS | 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 100.1 | 273.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 42.4 | 126.8 | °C/W |
| RθJB | Junction-to-board thermal resistance | 41.0 | 85.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 4.8 | 10.9 | °C/W |
| ψJB | Junction-to-board characterization parameter | 40.3 | 84.9 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | °C/W |
| THERMAL METRIC(1) | TLV2376 | UNIT | ||
|---|---|---|---|---|
| D (SOIC) | DGK (VSSOP) | |||
| 8 PINS | 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 111.1 | 171.2 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 54.7 | 63.9 | °C/W |
| RθJB | Junction-to-board thermal resistance | 51.7 | 92.8 | °C/W |
| ψJT | Junction-to-top characterization parameter | 10.5 | 9.2 | °C/W |
| ψJB | Junction-to-board characterization parameter | 51.2 | 91.2 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | °C/W |
| THERMAL METRIC(1) | TLV4376 | UNIT | |
|---|---|---|---|
| PW (TSSOP) | |||
| 14 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 107.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 29.6 | °C/W |
| RθJB | Junction-to-board thermal resistance | 52.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 1.5 | °C/W |
| ψJB | Junction-to-board characterization parameter | 51.6 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | TLV376, TLV2376 | 40 | 100 | µV | ||
| TLV4376 | 50 | 125 | |||||
| dVOS/dT | Offset voltage vs temperature | TA = –40°C to +125°C | 1.0 | μV/°C | |||
| PSRR | Power-supply rejection ratio | VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V | 84 | 110 | dB | ||
| Channel separation, dc | TLV2376, TLV4376 | 0.5 | mV/V | ||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | 0.3 | pA | ||||
| TA = –40°C to +125°C | See Typical Characteristics | ||||||
| IOS | Input offset current | 0.2 | pA | ||||
| NOISE | |||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 2.2 | µVPP | ||||
| en | Input voltage noise density | f = 1 kHz | 8.0 | nV/√Hz | |||
| in | Input current noise | f = 1 kHz | 2 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.3 V | 72 | 88 | dB | ||
| INPUT CAPACITANCE | |||||||
| Differential | 6.5 | pF | |||||
| Common-mode | 13 | pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | 100 mV < VO < (V+) – 100 mV, RL = 2 kΩ | 100 | 126 | dB | ||
| FREQUENCY RESPONSE (CL = 100 pF, VS = 5.5 V) | |||||||
| GBW | Gain-bandwidth product | 5.5 | MHz | ||||
| SR | Slew rate | G = 1 | 2 | V/µs | |||
| tS | Settling time | To 0.1%, 2-V step , G = 1 | 1.6 | µs | |||
| To 0.01%, 2-V step , G = 1 | 2 | ||||||
| Overload recovery time | VIN × gain > VS | 0.33 | μs | ||||
| THD+N | Total harmonic distortion + noise | VO = 1 VRMS, G = 1, f = 1 kHz, RL = 10 kΩ | 0.0005% | ||||
| OUTPUT | |||||||
| Voltage output swing from rail | RL = 10 kΩ | 10 | 20 | mV | |||
| ISC | Short-circuit current | Sourcing | 30 | mA | |||
| Sinking | –50 | ||||||
| CLOAD | Capacitive load drive | See Typical Characteristics | |||||
| RO | Open-loop output impedance | 150 | Ω | ||||
| POWER SUPPLY | |||||||
| VS | Specified voltage range | 2.2 | 5.5 | V | |||
| Operating voltage range | 2 to 5.5 | V | |||||
| IQ | Quiescent current per amplifier | IO = 0 mA, VS = 5.5 V, VCM < (V+) – 1.3 V | 815 | 1200 | μA | ||
| TEMPERATURE | |||||||
| Specified range | –40 | 125 | °C | ||||
| G = +1 V/V, RL = 10 kΩ, CL = 50 pF |
| VS = 5 V, VCM = 2 V, VOUT = 1 VRMS |
| VS = ±2.75 V |
| VS = ±2.75 V |
| G = +1 V/V, RL = 2 kΩ, CL = 50 pF |