JAJSD84J March 2017 – September 2019 TLV9061 , TLV9062 , TLV9064
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage (VS = [V+] – [V–]) | 1.8 | 5.5 | V |
VI | Input voltage range | (V–) – 0.1 | (V+) + 0.1 | V |
VO | Output voltage range | V– | V+ | V |
VSHDN_IH | High level input voltage at shutdown pin (amplifier enabled) | 1.1 | V+ | V |
VSHDN_IL | Low level input voltage at shutdown pin (amplifier disabled) | V– | 0.2 | V |
TA | Specified temperature | –40 | 125 | °C |