JAJSD84J March 2017 – September 2019 TLV9061 , TLV9062 , TLV9064
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TLV906x family are operational when the power-supply voltage is between 1.8 V (±0.9 V) and 5.5 V (±2.75 V). The TLV906xS devices feature a shutdown mode and are shut down when a valid logic low is applied to the shutdown pin.