JAJSNP8A March 2023 – February 2024 TMAG6181-Q1
PRODUCTION DATA
Sleep mode can place the device in the lowest current consumption state. When the voltage on SLEEP pin goes below VIL and stays low for longer than tsleep_mode, then the part enters sleep mode. The average current consumption during this mode is denoted by ISLEEP, and this mode uses approximately ten times less current compared to low-power mode. The part exits sleep mode when the voltage on the SLEEP pin goes above VIH.
There is a 500kΩ pulldown resistor on the SLEEP pin and, when the SLEEP pin left floating, the part enters the sleep mode. TI recommends to ensure the SLEEP pin is driven externally to a known logic state.