JAJSEA0E September   2017  – May 2019 TMP235 , TMP236

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      機能ブロック図
      2.      出力電圧と周囲温度との関係
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
    6. 6.6 Typical Characteristics
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
    2. 8.2 Typical Application
      1. 8.2.1 Connection to an ADC
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 関連リンク
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

TMP235: VDD = 2.3 V to 5.5 V, GND = Ground, TA = –40°C to +125°C and no load (unless otherwise noted)
TMP236: VDD = 3.1 V to 5.5 V, GND = Ground, TA = –10°C to +125°C and no load (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLY
IDD Operating current TA = 25℃, VDD = 2.3 V, TMP235 9 µA
TA = 25℃, VDD = 3.1 V, TMP236 10
TA = –40℃ to +125℃, TMP235 14.5
TA = –10℃ to +125℃, TMP236 15
TA = 150℃, TMP235 17
Δ℃/
ΔVDD
Line regulation –0.1 0.02 0.1 ℃/V
SENSOR ACCURACY
TACY Temperature accuracy (1) TA = 25°C ±0.5 ℃
TA = 0°C to 70°C (SC70 Package) –1 ±0.5 +1
TA = 0°C to +70°C (SOT-23 Package) –1.2 ±0.5 +1.2
TA = –40°C to +125°C (TMP235A2) –2 ±0.5 +2
TA = –10°C to +125°C (TMP236A2) –2 ±0.5 +2
TA = –40°C to +150°C (TMP235A2) –2 ±0.5 +2
Accuracy
Level 4
(A4)
TA = 25°C ±1
TA = 0°C to 70°C –2 ±1 +2
TA = –40°C to +125°C (TMP235A4) –4 ±1 +4
TA = –10°C to +125°C (TMP236A4) –4 ±1 +4
TA = –40°C to +150°C (TMP235A4) –5 ±1 +5
SENSOR OUTPUT
V0℃ Output voltage offset at 0 °C TMP235 500 mV
TMP236 400
TC Temperature coefficient (sensor gain) TMP235 10 mV/℃
TMP236 19.5
VONL Output nonlinearity(1) TA = 0 °C to 70 °C, no load ±0.5 ℃
IOUT Output current 500 μA
ZOUT Output impedance IOUT = 100 μA, f = 100 Hz 20 Ω
IOUT = 100 μA, f = 500 Hz 50
Output load regulation TA = 0°C to 70°C, IOUT = 100 μA,
ΔVOUT / ΔIOUT
1 Ω
tON Turn on time Time to reach accuracy within ±0.5°C 800 μs
CLOAD Typical load capacitance 1000 pF
tRES Thermal response to 63% SC70 30°C (Air) to +125°C (Fluid Bath) 1.3 s
Accuracy is defined as the error between the measured and reference output voltages, tabulated in the TMP235 Transfer Tableand TMP236 Transfer Table at the specified conditions of supply voltage and temperature (expressed in °C). Accuracy limits include line regulation within the specified conditions. Accuracy limits do not include load regulation; they assume no DC load.