JAJSEA0E September   2017  – May 2019 TMP235 , TMP236

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      機能ブロック図
      2.      出力電圧と周囲温度との関係
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
    6. 6.6 Typical Characteristics
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
      1. 8.2.1 Connection to an ADC
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 関連リンク
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Design Requirements

See Figure 13 for suggested connections to an ADC input stage. Most CMOS-based ADCs have a sampled data comparator input structure. When the ADC charges the sampling capacitor (CSAMPLE), the capacitor requires instantaneous charge from the output of the analog source temperature sensor, such as the TMP23x. Therefore, the output impedance of the temperature sensor can affect ADC performance. In most cases, adding an external capacitor (CFILTER) mitigates design challenges. The TMP23x is specified and characterized with a 1000-pF maximum capacitive load (CLOAD). Figure 13 shows CLOAD as the sum of CFILTER + CMUX + CSAMPLE. TI recommends maximizing the CFILTER value while allowing for the maximum specified ADC input capacitance (CMUX + CSAMPLE) to limit the total CLOAD at 1000 pF. In most cases, a 680-pF CFILTER provides a reasonable allowance for ADC input capacitance to minimize ADC sampling error and reduce noise coupling. An optional series resistor (RFILTER) and CFILTER provides additional low-pass filtering to reject system level noise. TI recommends placing RFILTER and CFILTER as close as possible to the ADC input for optimal performance.