JAJSCR0 November 2016 TMP421-Q1 , TMP422-Q1 , TMP423-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply, VS | 7 | V | ||
| Input voltage | Pins 1, 2, 3, and 4 only | –0.5 | VS + 0.5 | V |
| Pins 6 and 7 only | –0.5 | 7 | ||
| Input current | 10 | mA | ||
| Operational temperature | –55 | 127 | °C | |
| Junction temperature, TJ max | 150 | °C | ||
| Storage temperature, Tstg | –60 | 130 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±3000 | V |
| Charged-device model (CDM), per AEC Q100-011 | ±750 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Temperature | –40 | 125 | °C | |
| Power-supply voltage | 2.7 | 5.5 | V | |
| THERMAL METRIC(1) | TMP42x-Q1 | UNIT | |
|---|---|---|---|
| DCN (SOT-23) | |||
| 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 147 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 115 | °C/W |
| RθJB | Junction-to-board thermal resistance | 33 | °C/W |
| ψJT | Junction-to-top characterization parameter | 38 | °C/W |
| ψJB | Junction-to-board characterization parameter | 33 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TEMPERATURE ERROR | ||||||
| TELOCAL | Local temperature sensor | TA = –40°C to +125°C | –2.5 | ±1.25 | 2.5 | °C |
| TA = 15°C to 85°C, V+ = 3.3 V | –1.5 | ±0.25 | 1.5 | |||
| TEREMOTE | Remote temperature sensor(1) | TA = 15°C to 85°C, TD = –40°C to +150°C, V+ = 3.3 V | –1 | ±0.25 | 1 | °C |
| TA = –40°C to +100°C, TD = –40°C to +150°C, V+ = 3.3 V | –3 | ±1 | 3 | |||
| TA = –40°C to +125°C, TD = –40°C to +150°C | –5 | ±3 | 5 | |||
| PSS | Local and remote power-supply sensitivity | V+ = 2.7 V to 5.5 V | –0.5 | ±0.2 | 0.5 | °C/V |
| TEMPERATURE MEASUREMENT | ||||||
| Conversion time (per channel) | 100 | 115 | 130 | ms | ||
| Resolution | Local temperature sensor (programmable) | 12 | Bits | |||
| Remote temperature sensor | 12 | |||||
| Remote sensor source currents | High, series resistance = 3 kΩ maximum | 120 | μA | |||
| Medium high | 60 | |||||
| Medium low | 12 | |||||
| Low | 6 | |||||
| η | Remote transistor ideality factor | TMP42x-Q1 optimized ideality factor | 1.008 | |||
| SMBus INTERFACE | ||||||
| VIH | Logic input high voltage (SCL, SDA) | 2.1 | V | |||
| VIL | Logic input low voltage (SCL, SDA) | 0.8 | V | |||
| Hysteresis | 500 | mV | ||||
| SMBus output low sink current | 6 | mA | ||||
| VOL | SDA output low voltage | IOUT = 6 mA | 0.15 | 0.4 | V | |
| Logic input current | 0 ≤ VIN ≤ 6 V | –1 | 1 | μA | ||
| DIGITAL INPUTS | ||||||
| Input capacitance | 3 | pF | ||||
| VIH | Input logic high voltage | 0.7(V+) | (V+)+0.5 | V | ||
| VIL | Input logic low voltage | –0.5 | 0.3(V+) | V | ||
| IIN | Leakage input current | 0 V ≤ VIN ≤ V+ | 1 | μA | ||
| POWER SUPPLY | ||||||
| V+ | Specified voltage range | 2.7 | 5.5 | V | ||
| IQ | Quiescent current | 0.0625 conversions per second | 32 | 38 | μA | |
| Eight conversions per second | 400 | 525 | μA | |||
| Serial bus inactive, shutdown mode | 3 | 10 | μA | |||
| Serial bus active, fS = 400 kHz, shutdown mode | 90 | μA | ||||
| Serial bus active, fS = 3.4 MHz, shutdown mode | 350 | μA | ||||
| UVLO | Undervoltage lockout | 2.3 | 2.4 | 2.6 | V | |
| POR | Power-on-reset threshold | 1.6 | 2.3 | V | ||
| FAST MODE | HIGH-SPEED MODE | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| f(SCL) | SCL operating frequency | 0.001 | 0.4 | 0.001 | 2.56 | MHz |
| t(BUF) | Bus free time between STOP and START condition | 1300 | 160 | ns | ||
| t(HD;STA) | Hold time after repeated START condition. After this period, the first clock is generated. |
600 | 160 | ns | ||
| t(SU;STA) | Repeated START condition setup time | 600 | 160 | ns | ||
| t(SU;STO) | STOP condition setup time | 600 | 160 | ns | ||
| t(HD;DAT) | Data hold time | 25 | See (1) | 5 | 90 | ns |
| t(VD.DAT) | Data valid time (data response time)(2) | 900 | Not applicable | ns | ||
| t(SU;DAT) | Data setup time | 100 | 10 | ns | ||
| t(LOW) | SCL clock LOW period | 1300 | 250 | ns | ||
| t(HIGH) | SCL clock HIGH period | 600 | 60 | ns | ||
| tF – SDA | Data fall time | 300 | 150 | ns | ||
| tF – SCL | Clock fall time | 300 | 40 | ns | ||
| tR | Clock, data rise time | 1000 | ns | |||
| Serial bus timeout | 25 | 35 | 25 | 35 | ms | |
Figure 1. Two-Wire Timing Diagram