JAJSD83C May   2017  – October 2019 TMP464

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      代表的なアプリケーションの回路図
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
    6. 7.6 Two-Wire Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Temperature Measurement Data
      2. 8.3.2 Series Resistance Cancellation
      3. 8.3.3 Differential Input Capacitance
      4. 8.3.4 Sensor Fault
      5. 8.3.5 THERM Functions
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode (SD)
    5. 8.5 Programming
      1. 8.5.1 Serial Interface
        1. 8.5.1.1 Bus Overview
        2. 8.5.1.2 Bus Definitions
        3. 8.5.1.3 Serial Bus Address
        4. 8.5.1.4 Read and Write Operations
          1. 8.5.1.4.1 Single Register Reads
          2. 8.5.1.4.2 Block Register Reads
        5. 8.5.1.5 Timeout Function
        6. 8.5.1.6 High-Speed Mode
      2. 8.5.2 TMP464 Register Reset
      3. 8.5.3 Lock Register
    6. 8.6 Register Maps
      1. 8.6.1 Register Information
        1. 8.6.1.1  Pointer Register
        2. 8.6.1.2  Local and Remote Temperature Value Registers
        3. 8.6.1.3  Software Reset Register
        4. 8.6.1.4  THERM Status Register
        5. 8.6.1.5  THERM2 Status Register
        6. 8.6.1.6  Remote Channel Open Status Register
        7. 8.6.1.7  Configuration Register
        8. 8.6.1.8  η-Factor Correction Register
        9. 8.6.1.9  Remote Temperature Offset Register
        10. 8.6.1.10 THERM Hysteresis Register
        11. 8.6.1.11 Local and Remote THERM and THERM2 Limit Registers
        12. 8.6.1.12 Block Read - Auto Increment Pointer
        13. 8.6.1.13 Lock Register
        14. 8.6.1.14 Manufacturer and Device Identification Plus Revision Registers
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Single Register Reads

When reading from the TMP464 device, the last value stored in the pointer register by a write operation is used to determine which register is read by a read operation. To change which register is read for a read operation, a new value must be written to the pointer register. This transaction is accomplished by issuing a slave address byte with the R/W bit low, followed by the pointer register byte; no additional data are required. The master can then generate a start condition and send the slave address byte with the R/W bit high to initiate the read command; see Figure 15 through Figure 17 for details of this sequence.

If repeated reads from the same register are desired, continually sending the pointer register bytes is not necessary because the TMP464 device retains the pointer register value until the value is changed by the next write operation. The register bytes are sent by the MSB first, followed by the LSB. If only one byte is read (MSB), a consecutive read of TMP464 device results in the MSB being transmitted first. The LSB can only be accessed through two-byte reads.

The master terminates a read operation by issuing a not-acknowledge (NACK) command at the end of the last byte to be read or transmitting a stop condition. For a single-byte operation, the master must leave the SDA line high during the acknowledge time of the first byte that is read from the slave.

The TMP464 register structure has a word (two-byte) length, so every write transaction must have an even number of bytes (MSB and LSB) following the pointer register value (see Figure 14). Data transfers occur during the ACK at the end of the second byte or LSB. If the transaction does not finish, signaled by the ACK at the end of the second byte, then the data is ignored and not loaded into the TMP464 register. Read transactions do not have the same restrictions and may be terminated at the end of the last MSB.