JAJSNM5A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
The THERM Hysteresis register (address 38h) sets the value of the hysteresis used by the temperature comparison logic. All temperature reading comparisons have a common hysteresis. Hysteresis prevents oscillations from occurring on the THERM and THERM2 outputs as the measured temperature approaches the comparator threshold (see Section 7.3.5). The resolution of the THERM Hysteresis register is 1°C and ranges from 0°C to 255°C.