JAJSNM5A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
The Software Reset Register allows the user to reset the TMP9R00-SP registers through software by setting the reset bit (RST, bit 15) to 1. The power-on-reset value for this register is 0x0000. Resets are ignored when the device is in lock mode, so writing a 1 to the RST bit does not reset any registers.
STATUS REGISTER (READ = 20h, WRITE = 20h, POR = 0x0000) | ||
---|---|---|
BIT NUMBER | BIT NAME | FUNCTION |
15 | RST | 1 software reset device; writing a value of 0 is ignored |
14-0 | 0 | Reserved for future use; always reports 0 |