JAJSFJ6C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| tprog (72 bit) | Wide Word (72 bit) programming time | 47 | 300 | µs | ||
| tprog (Total) | 16KB programming time(1) | –40°C to 125°C | 330 | ms | ||
| 0°C to 60°C, for first 25 cycles | 100 | 165 | ||||
| terase | Sector/Bank erase time(2) | –40°C to 125°C | 0.200 | 8 | s | |
| 0°C to 60°C, for first 25 cycles | 14 | 100 | ms | |||
| twec | Write/erase cycles with 15 year Data Retention requirement | –40°C to 125°C | 100000 | cycles | ||