JAJSFJ6C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| tw(QEPP) | QEP input period | Synchronous | 2 tc(VCLK) | cycles | |
| Synchronous, with input filter | 2 tc(VCLK) + filter width | cycles | |||
| tw(INDEXH) | QEP Index Input High Time | Synchronous | 2 tc(VCLK) | cycles | |
| Synchronous, with input filter | 2 tc(VCLK) + filter width | cycles | |||
| tw(INDEXL) | QEP Index Input Low Time | Synchronous | 2 tc(VCLK) | cycles | |
| Synchronous, with input filter | 2 tc(VCLK) + filter width | cycles | |||
| tw(STROBH) | QEP Strobe Input High Time | Synchronous | 2 tc(VCLK) | cycles | |
| Synchronous, with input filter | 2 tc(VCLK) + filter width | cycles | |||
| tw(STROBL) | QEP Strobe Input Low Time | Synchronous | 2 tc(VCLK) | cycles | |
| Synchronous, with input filter | 2 tc(VCLK) + filter width | cycles | |||
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| td(CNTR)xin | Delay time, external clock to counter increment | 4 tc(VCLK) | cycles | |
| td(PCS-OUT)QEP | Delay time, QEP input edge to position compare sync output | 6 tc(VCLK) | cycles | |