JAJSLK1A october 2022 – march 2023 TMUX7201 , TMUX7202
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF |
25°C | 120 | 140 | ns | |
–40°C to +85°C | 155 | ns | |||||
–40°C to +125°C | 170 | ns | |||||
tOFF | Turn-off time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF |
25°C | 130 | 150 | ns | |
–40°C to +85°C | 160 | ns | |||||
–40°C to +125°C | 190 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF |
–40°C to +125°C | 0.2 | ms | ||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF | 25°C | 450 | ps | ||
QINJ | Charge injection | VS = 0 V, CL = 100 pF | 25°C | -15 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz |
25°C | –70 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –46 | dB | ||
BW | –3 dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 0 V |
25°C | 22 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –0.11 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz |
25°C | –40 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 15 V, VBIAS = 0 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz |
25°C | 0.0007 | % | ||
CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 45 | pF | ||
CD(OFF) | Drain off capacitance | VS = 0 V, f = 1 MHz | 25°C | 65 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 0 V, f = 1 MHz | 25°C | 240 | pF |